Coaxial Transfer Switches
High Performance Coaxial Transfer Switches for Microwave and RF Instrumentation and Systems
Keysight coaxial transfer switch instruments feature low insertion loss, high isolation, broadband performance, long life and exceptional repeatability. Keysight coaxial switches are all designed with an “edge-line” coaxial structure. This transmission line structure provides for movement of the edge-line center conductor between two fixed, continuous ground planes. The main advantage of this innovation is that the moving contacts can be easily activated, yet maintain high isolation and low insertion loss.
These transfer switches can be used in many different applications to increase system flexibility and simplify system design. The following are five examples: switch between two inputs and two outputs, use as a drop-out switch, use for signal reversal, configure as a SPDT switch, and bypass an active device.
Superior performance with guaranteed specifications to 50 GHz
- Guaranteed performance < 0.03 dB insertion loss repeatability guaranteed for 5
-
million cycles
- Long operating life 5 million cycles
- Low SWR Minimize measurement uncertainty
- Unique design
- Wiping action mechanism eliminates particle buildup
-
to ensure reliable switching
- Broad frequency range
- DC to 26.5, 40, and 50 GHz
Compare All Coaxial Transfer Switches (4)
搜尋機電切換器
-
87222C Coaxial Transfer Switch, DC to 26.5 GHz (1)
87222C Coaxial Transfer Switch, DC to 26.5 GHz
The Keysight 87222C 4-port coaxial transfer switch offers flexibility in signal routing applications.
-
87222D Coaxial Transfer Switch, DC to 40 GHz (1)
87222D Coaxial Transfer Switch, DC to 40 GHz
The Keysight 87222D 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and high isolation.
-
87222E Coaxial Transfer Switch, DC to 50 GHz (1)
87222E Coaxial Transfer Switch, DC to 50 GHz
The Keysight 87222E Transfer Switch, dc to 50 GHz, provides simplification of design in signal routing and conditioning applications.
-
L7222C Coaxial Transfer Switch, DC to 26.5 GHz (1)
L7222C Coaxial Transfer Switch, DC to 26.5 GHz
The Keysight L7222C 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and unmatched isolation for an economical price.