單刀雙擲切換器 - SPDT
這些 SPDT 切換器可用於將輸入端的信號路由到兩個輸出路徑。SPDT 屬於多埠切換器。
搜尋機電切換器
-
8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V (1)
8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V
The Keysight 8761A is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.
-
8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V (1)
8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V
The Keysight 8761B is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.
-
8762A Coaxial Switch, DC to 4 GHz, SPDT (1)
8762A Coaxial Switch, DC to 4 GHz, SPDT
The 8762A is a single-pole double-throw switch with high isolation, from more than 100dB to 4 GHz.
-
8762B Coaxial Switch, DC to 18 GHz, SPDT (1)
8762B Coaxial Switch, DC to 18 GHz, SPDT
The 8762B is a single pole double-throw switch with high isolation, from at least 90dB to 18 GHz.
-
8762C Coaxial Switch, DC to 26.5 GHz, SPDT (1)
8762C Coaxial Switch, DC to 26.5 GHz, SPDT
The Keysight 8762C is a single pole double-throw switch with high isolation, >50 dB to 26.5 GHz.
-
8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms (1)
8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components.
-
8765A Coaxial Switch, DC to 4 GHz, SPDT (1)
8765A Coaxial Switch, DC to 4 GHz, SPDT
The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.
-
8765B Coaxial Switch, DC to 20 GHz, SPDT (1)
8765B Coaxial Switch, DC to 20 GHz, SPDT
The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.
-
8765C Coaxial Switch, DC to 26.5 GHz, SPDT (1)
8765C Coaxial Switch, DC to 26.5 GHz, SPDT
The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.
-
8765D Coaxial Switch, DC to 40 GHz, SPDT (1)
8765D Coaxial Switch, DC to 40 GHz, SPDT
The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical