您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Matrix Switch

 

 

Matrix Switches - 6 Port from Keysight

Coaxial, 6-port Matrix Switches

Modern automated test systems demand higher accuracy and performance than ever before. The Keysight matrix switch offers improvements in insertion loss repeatability and isolation necessary to achieve higher test system performance. Long life, excellent repeatability, and high reliability lowers the cost of ownership by reducing calibration cycles and increasing test system uptime that are vital to ATS measurement system integrity.

These matrix switches consist of 6 ports which can be individually connected via internal microwave switches to form an RF path. They can be configured for blocking 1 x 5, 2 x 4, or 3 x 3 switching applications.

Compare All Matrix Switches (2)

搜尋機電切換器

  • 87406B Coaxial Matrix Switch, DC to 20 GHz 87406B Coaxial Matrix Switch, DC to 20 GHz (1) 

    87406B Coaxial Matrix Switch, DC to 20 GHz

    The Keysight 87406B matrix switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications.

  • 87606B Coaxial Matrix Switch, DC to 20 GHz 87606B Coaxial Matrix Switch, DC to 20 GHz (1) 

    87606B Coaxial Matrix Switch, DC to 20 GHz

    The Keysight 87606B matrix switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications.