您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

多埠交換器

這些多埠交換器,可在多種不同應用中使用。這些交換器可允許單一輸出和多重 (3 個或以上) 輸出路徑。單極雙投 (SPDT) 交換器是多埠交換器的子集。

新推出!是德的 L 系列電子機械交換器,保證穩定一致的 0.03 dB 插入損耗,以及無與倫比的隔離度,可降低 2 百萬個週期量測的不確定性。這些經濟實惠的高效能交換器,提供了切換配置的完整選項,從 DC 至高達 26.5 GHz。請選擇下列的頻率範圍,以瞭解更多關於不同 L 系列交換器的資訊。

比較所有多埠切換器 (39)

搜尋機電切換器

  • U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T (1) 

    U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T

    Keysight 9 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T (1) 

    U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T

    Keysight 20 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T (1) 

    U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T

    Keysight 26.5 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T (1) 

    U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T

    Keysight 9 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7110B Multiport Electromechanical Switch, DC to 20 GHz, SP10T U7110B Multiport Electromechanical Switch, DC to 20 GHz, SP10T (1) 

    U7110B Multiport Electromechanical Switch, DC to 20 GHz, SP10T

    Keysight 20 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7110C Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T U7110C Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T (1) 

    U7110C Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T

    Keysight 26.5 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • 87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T 87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T (1) 

    87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T

    The Keysight 87104A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T 87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T (1) 

    87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T

    The Keysight 87104B multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T 87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T (1) 

    87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T

    The 87104C, dc to 26.5 GHz, SP4T, multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T 87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T (1) 

    87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T

    Keysight 40 GHz, SP4T electromechanical coaxial switches reduce measurement uncertainty for 5 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation.