您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

RF 和微波測試配件

是德科技提供各式各樣的RF和微波測試配件供您選擇,可以簡化您的測試設置方式和協助您取得最佳的量測結果。

1-12 / 12

排序:
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

使用手冊 2019-03-06

PDF PDF 869 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

技術總覽 2018-10-02

PDF PDF 1.96 MB
Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

應用手冊 2018-02-22

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

目錄 2015-04-28

U1818A/B 7/12 GHz Active Differential Probes Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight U1818A/B Active Differential Probes.

促銷資料 2012-12-21

PDF PDF 561 KB
是德科技差動主動式探棒 技術概覽
是德科技差動主動式探棒 技術概覽

技術總覽 2009-12-01

U1818A/B Active Differential Probe Operating and Service Manual

操作手冊 2009-12-01

U1818A/B Active Differential Probe Handling Guide and Tips

參考指南 2009-11-17

PDF PDF 1.29 MB
High frequency probing solutions for time and frequency domain
This application note discusses high-frequency probing using U1818A/B active differential probes with a network, spectrum, and signal source analyzer.

應用手冊 2009-09-23

41800A Active Probe Technical Overview

技術總覽 2003-04-10

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

應用手冊 2001-12-19

41800A Active Probe Operation Note
This manual describes basic information needed to use the 41800A. It provides a general information, specifications, installation, operation, performance test, adjustment, and service information.

使用手冊 2001-01-01

PDF PDF 1.81 MB