您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

RF 和微波測試配件

是德科技提供各式各樣的RF和微波測試配件供您選擇,可以簡化您的測試設置方式和協助您取得最佳的量測結果。

1-10 / 10

排序:
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

目錄 2015-04-28

11867A RF Limiter Operating and Service Guide
Provides operating and servicing information for the RF Limiter.

操作手冊 2014-08-01

PDF PDF 994 KB
11930A/B Power Limiters - Technical Overview
This four-page technical overview contains information on the 11930A/B power limiters. These limiters provide high power protection and exceptional return loss. The document includes specifications, mechanical information, and dimensions.

技術總覽 2013-06-06

PDF PDF 328 KB
N9355/6 Power Limiter Technical Overview
This technical overview includes specifications, features and benefits, mechanical, information, and dimensions for the Keysight N9355/6 Series power limiters.

技術總覽 2013-03-11

Power Limiter Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Power Limiters.

促銷資料 2012-06-19

PDF PDF 551 KB
11867A RF Limiter Data Sheet
The 11867A RF limiter can be used to protect the input circuits of spectrum/signal analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurements.

產品型錄 2012-01-31

PDF PDF 285 KB
Microwave Test Accessories 40/50/67 GHz

型錄 2011-06-01

PDF PDF 220 KB
Keysight N9355/6 Power Limiters
This two-page flyer highlights the key specifications, features and benefits of Keysight’s N9355/6 Series power limiters.

促銷資料 2006-04-17

PDF PDF 639 KB
N9355/6 Power Limiters
This paper outlines application considerations and the latest limiter technologies available from Keysight Technologies.

應用手冊 2006-03-29

Low Cost Surface Mount Power Limiters (AN 1050)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1999-11-01

PDF PDF 35 KB

 

相關產業與技術