您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

功率區分器和分離器

是德的功率區分器和分離器適合各種不同的應用,例如:傳輸線錯誤測試、功率合併、信號源位準量測、比率量測、功率分離、以及要求最小注入損耗和較高的埠隔離的重要信號處理應用。

比較所有分配器和分離器 (10)

搜尋分配器或分離器

  • 11667A Power Splitter, DC to 18 GHz 11667A Power Splitter, DC to 18 GHz (1) 

    11667A Power Splitter, DC to 18 GHz

    The11667A is a dc to 18 GHz power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667B Power Splitter, DC to 26.5 GHz 11667B Power Splitter, DC to 26.5 GHz (1) 

    11667B Power Splitter, DC to 26.5 GHz

    The 11667B is a dc to 26.5 GHz, power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667C Power Splitter, DC to 50 GHz 11667C Power Splitter, DC to 50 GHz (1) 

    11667C Power Splitter, DC to 50 GHz

    The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757...

  • 11667L Keysight 11667L功率分配器,直流到2GHz,具BNC接頭 11667L Keysight 11667L功率分配器,直流到2GHz,具BNC接頭 (1) 

    11667L Keysight 11667L功率分配器,直流到2GHz,具BNC接頭

    Keysight 11667L 為直流至2 GHz之功率分配器,建議用於來源電壓位準設定,或使用Keysight 8757純量網路分析儀,進行寬頻功率比量測。

  • 11636A Power Divider, DC to 18 GHz 11636A Power Divider, DC to 18 GHz (1) 

    11636A Power Divider, DC to 18 GHz

    The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications...

  • 11636B Power Divider, DC to 26.5 GHz 11636B Power Divider, DC to 26.5 GHz (1) 

    11636B Power Divider, DC to 26.5 GHz

    The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications.

  • 11636C Power Divider, DC to 50 GHz 11636C Power Divider, DC to 50 GHz (1) 

    11636C Power Divider, DC to 50 GHz

    The Keysight 11636C power divider offers good matching characteristics with excellent amplitude and phase tracking, low insertion loss and SWR.

  • 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz (1) 

    87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz

    The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz (1) 

    87303C Hybrid Power Divider, 1 GHz to 26.5 GHz

    The 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz (1) 

    87304C Hybrid Power Divider, 2 GHz to 26.5 GHz

    The Keysight 87304C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.