您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Standard Optics and Assemblies

Choose from a large selection of optical components for different types of measurements and system design flexibility.

Learn more about Laser Interferometer Position Measurement Systems

  • Differential and Compensation Interferometers Differential and Compensation Interferometers 

    Differential and Compensation Interferometers

    One- and two-axis differential interferometers measure relative displacement between two objects. The wavelength tracker automatically compensates for environmental changes.

  • Multiple Axis Interferometers Multiple Axis Interferometers 

    Multiple Axis Interferometers

    Interferometers that measure two and three axes can increase accuracy, reduce alignment time and save space in high performance multi-axis systems.

  • Single Axis Interferometers Single Axis Interferometers 

    Single Axis Interferometers

    Linear, single-beam, and plane mirror interferometers measure motion on a single axis.

  • 光束直射與反射光學元件 光束直射與反射光學元件 

    光束直射與反射光學元件

    光學元件能分離、轉折及反射雷射光束,讓設計變的更容易,使您的系統更完備。