您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

雜訊指數分析儀與雜訊信號源

無論您所設計的是系統、子系統、次組件或離散的元件,事實上每個組件都會帶來一些雜訊,進而影響接收器的整體效能。透過適當的量測以降低雜訊指數,可以讓您的元件更具競爭優勢。

是德科技提供多種雜訊指數量測解決方案,可滿足您不同的需求,從新推出的NFA系列雜訊指數分析儀,到可以與我們的頻譜分析儀搭配使用的雜訊指數量測應用模組應有盡有,我們還有各種雜訊信號源,可以構成最完備的量測解決方案。

如需應用手冊、技術文章、教育訓練及其它相關的資訊,請造訪Keysight應用中心。 Application Central resources for noise figure analyzers and noise sources

1-25 / 85

排序:
NFA Noise Figure Analyzer Performance Verification And Calibration Guide
Performance verification and calibration guide for serial prefix less than GB4446 or the Noise Figure RF board N8972-60001 fitted. For use with the N8972A, N8973A, N8974A and N8975A.

校準指南 2019-01-01

PDF PDF 1.77 MB
N4000 SNS Series Noise Source 3D Model, STEP format
This is STEP format 3D Model of the N4000A, N4001A, N4002A.

參考指南 2018-11-23

ZIP ZIP 370 KB
X-Series Signal Analyzer Instrument Messages
Instrument message information for use with the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE, UXA, NFA, and PXE EMI).

使用手冊 2018-11-01

PDF PDF 1.09 MB
R/Q347B Noise Source Operating and Service Manual
Operating and service information for the R/Q347B noise source products.

維修服務手冊 2018-10-02

PDF PDF 1.01 MB
X-Series Multi-touch Signal Analyzer User Documentation (.zip file)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2018-10-01

X-Series Multi-touch Signal Analyzer User Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2018-10-01

346A, 346B, 346C Noise Source 3D Model, STEP format
This is STEP format 3D Model of the 346A, 346B and 346C.

參考指南 2018-09-12

ZIP ZIP 141 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2018-06-29

U1831C USB Smart Noise Source User's Guide
This provides information on installation, specification, operating guide, and safety and regulatory of the product.

使用手冊 2018-06-29

PDF PDF 3.49 MB
U1831C USB Smart Noise Source 3D model drawing
This is product model 3D drawing of U1831C

技術總覽 2018-06-29

ZIP ZIP 508 KB
Three Ways USB Noise Sources Help You Removing Uncertainty in Y-factor Measurements - White Paper
USB noise sources are a fantastic alternative for noise figure measurements because of their ease, reliability, and versatility.

應用手冊 2018-06-26

PDF PDF 1.68 MB
U1831C USB Noise Source - Technical Overview
The Keysight U1831C USB noise source is designed to work with NFA-B signal analyzer, X-series signal analyzer and M9191/3A PXIe VSA for an fast and accurate noise figure mesurement solution. The USB connectivity that comes with a smart feature of automatically download of electronicallly stored calibration data and ENR with temperature sensing capability simplify test setup and improved overall measurement accuracy.

技術總覽 2018-06-22

PDF PDF 2.56 MB
雜訊與雜訊指數:改善並簡化量測 - 應用說明
所有的電子電路都有雜訊問題,而雜訊會干擾從發射器發送到接收器的信號。

應用手冊 2018-05-15

Keysight Technologies Model 346CK40 – Product Note
The Keysight 346CK40 is a 40 GHz, 2.4 mm connector Noise Source. It has a 10 dB attenuator attached to the output connector to allow for better uncertainty comparing to the 346CK01. The operating frequency is from 1 GHz to 40 GHz, usable to 50 GHz. Data is provided on a floppy disc and a printed copy for the entire frequency band from 1 GHz to 50 GHz at 1 GHz steps.

技術總覽 2018-05-01

PDF PDF 583 KB
Keysight Technologies 346CK01 – Product Note
The Keysight 346CK01 is a 50 GHz version of the standard model 346C. Its noise output connector is a 2.4 mm (m) instead of the standard APC–3.5 mm (m).

技術總覽 2018-04-01

PDF PDF 116 KB
NFA X-Series Noise Figure Analyzer Getting Started and Troubleshooting Guide, Window 10
Instruction to setup and start using an NFA X-Series noise figure analyzer and USB Preamplifier(Windows 10).

使用手冊 2018-04-01

PDF PDF 3.19 MB
N8973B, N8974B, N8975B, N8976B NFA X-Series Noise Figure Analyzer, Multi-touch - Data Sheet
This data sheet is a summary of the specifications and conditions for NFA X-Series Noise Figure Analyzers.

產品型錄 2018-03-26

N4000A, N4001A, N4002A SNS Series Noise Sources - Technical Overview
The Keysight SNS Series of noise sources work with NFA Series noise figure analyzers and X-Series analyzers to help simplify measurement setup and improve accuracy.

技術總覽 2018-03-13

NFA X-Series Noise Figure Analyzers Specifications Guide
Specification information for the NFA X-Series noise figure analyzers.

技術總覽 2018-03-01

PDF PDF 1.09 MB
Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

競爭產品比較 2017-12-11

PDF PDF 550 KB
Noise Figure Selection Guide - Minimizing the Uncertainties - Selection Guide
This selection guide, which includes a brief noise figure primer and our current product lineup, is designed to help you find the best solution for your application.

選購指南 2017-12-01

10 Hints for Making Successful Noise Figure Measurements (AN 57-3) - Application Note
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

應用手冊 2017-10-20

NFA Series Noise Figure Analyzers Service Guide
The Keysight Noise Figure Analyzers (NFA) services guide explains how to repair the N8972A, N8973A, N8974A and N8975A Nosie figure Analyzers.

維修服務手冊 2017-10-01

PDF PDF 5.24 MB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

應用手冊 2017-09-06

NFA Series Noise Figure Analyzers Service Guide
Service documentation for the NFA series noise figure analyzers (N8973B, N8974B, N8975B, and N8976B)

維修服務手冊 2017-08-01

PDF PDF 14.55 MB

1 2 3 4 下一頁