您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

無線網路模擬器

利用是德科技產品,行動電話設計業者和製造商可用更快的量測速度、更高的準確度,以及絕佳的靈活度,來測試行動裝置。我們的單機式測試儀可因應所有主要技術格式:LTE-Advanced, LTE(FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA、IS-95、TIA/EIA-136、AMPS、Bluetooth®、Bluetooth Enhanced Data Rate(EDR)、Bluetooth Low Energy、ZigBee™、Wireless LAN(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

您可使用是德科技軟體產品擴充無線測試儀的功能,以便加速完成無線量測,並透過自動化測試功能完成耗時且複雜的量測分析任務。所有無線通訊測試儀平台皆可使用上述軟體,針對蜂巢式行動裝置、WiMAX、LTE 和 Bluetooth/WLAN 裝置進行自動化測試。

是德科技系統將儀器、佈線和系統硬體,整合入兼顧散熱、電源、人體工學、安全性和機械穩定性的機架中。讓是德科技協助您輕鬆、快速地處理設計到量產的所有量測任務,同時降低測試成本,讓您更快達到預期的收益。

Anite 的相關解決方案

是德科技新近購併了 Anite。Anite 的裝置和基礎設施測試事業群現在由是德科技統領。請瀏覽以下資訊,以獲得 Anite 相符性工具套件、Anite SAS 互通性測試、Propsim 通道模擬解決方案、Anite 虛擬路測工具套件和 Anite 開發工具套件的詳細資訊。請瀏覽 www.anite.com ,以獲得 Anite 網路測試部門與其 Nemo 品牌解決方案的相關資訊。

251-275 / 413

排序:
N4010A Bluetooth Online User's Guide
Keysight N4010A Wireless Connectivity Test Set online, interactive help. Bluetooth.

使用手冊 2006-09-06

Add Fast Switch Capability and Speed Improvement - E5515-90089
Install note for adding Fast Switch capability and speed improvement

安裝手冊 2006-08-31

PDF PDF 46 KB
E1962B/E6702B/T GPIB Syntax Guide for Rev. B.11/B.04/T.00
Printable GPIB command Syntax Guide for the cdma2000/IS-95/AMPS applications.

使用手冊 2006-06-28

PDF PDF 966 KB
E1961A GPIB Syntax Guide for Rev. A.11.20
Printable GPIB command syntax guide for the AMPS/136 application.

使用手冊 2006-06-28

PDF PDF 12.49 MB
E6569C Release Notes
Software release information for the E6569C wireless test manager suite.

版本須知 2006-06-08

Add additional capability to the E5515B or E5515C - E5515-90323
Installation note for adding additional capability to the E5515B or E5515C

安裝手冊 2006-04-26

PDF PDF 58 KB
Installing the Digital Link Sub System - E5515-90286
Install note for installing the Digital Link Sub System

安裝手冊 2006-04-25

PDF PDF 43 KB
Install the Host Processor Assembly - E5515-90292
Install note for installing the Host Processor Assembly

安裝手冊 2006-04-25

PDF PDF 45 KB
Installing the ADC Board - E5515-90290
Install note for installing the ADC Board

安裝手冊 2006-04-24

PDF PDF 42 KB
Component Level Information Packet

維修服務手冊 2006-04-03

PDF PDF 20.06 MB
E1968A,E6701D/E,E6704A GPIB Syntax Guide for Rev. A.06/D.03/E.00
Printable GPIB Syntax Guide for the GSM/GPRS/EGPRS applications.

使用手冊 2006-03-20

PDF PDF 1.17 MB
Add Option 002 Second Source to E5515B and E5515C - E5515-90308
Installation note for adding Option 002 Second Source to E5515B and E5515C

安裝手冊 2006-03-20

PDF PDF 566 KB
E6701E/E6704A GSM/GPRS/EGPRS CHM Help File for Rev E.00.08
Downloadable version of the Online User's Guide for the GSM/GPRS/EGPRS applications. (Windows Only)IMPORTANT: Save the file to your desktop. For Windows XP, right-click on the file and select Properties>>Unblock.

使用手冊 2006-03-12

FILE FILE 6.45 MB
N4010A Bluetooth Tx/Rx EDR dll User's Guide
Downloadable version of the Online User's Guide for the EDR application. (Windows Only) IMPORTANT: Save the file to your desktop. For Windows XP, right-click on the file and select Properties>>Unblock.

使用手冊 2005-11-28

FILE FILE 237 KB
Add Option 003 to the E5515C - E5515-90294
Install note for adding option 003 to the E5515C

安裝手冊 2005-11-16

PDF PDF 134 KB
Transitioning from an E1985 to an E1987A
Recommendations for going from an E1985 to an E1987A

使用手冊 2005-11-02

PDF PDF 38 KB
Add Option 002 Second Source and EDGE Hardware - E5515-90309
Installation note for adding Option 002 Second Source and EDGE Hardware

安裝手冊 2005-03-20

PDF PDF 647 KB
Adds EGPRS capability to the E5515B and E5515C - E5515-90310
Installation note for adding EGPRS capability to the E5515B and E5515C

安裝手冊 2005-03-20

PDF PDF 203 KB
RF Interface Kit Removal/Installation for single or two port RF Interface Setups - E5515-90056
Installation instructions for the RF Interface Kit Removal/Installation for single or two port RF Interface Setups

安裝手冊 2005-03-07

PDF PDF 282 KB
Upgrade Instructions for Option 006 upgrade kit for E5515C - E5515-90212
Upgrade Instructions for Option 006 upgrade kit for E5515C

安裝手冊 2005-03-07

PDF PDF 351 KB
E1968A/E6701D/E6704A CHM Help File for Rev. A.04/D.01
Downloadable version of the Online User's Guide for the GSM/GPRS/EGPRS applications. (Windows Only) IMPORTANT: Save the file to your desktop. For Windows XP, right click on the file and select Properties>>Unblock.

使用手冊 2005-01-18

HTML HTML 6.01 MB
E1987A/E1985B/C/E and E6785B/C CHM Help File
Alternative to our online User's Guide, allows you to download entire documentation to your PC. Windows only.

使用手冊 2005-01-18

HTML HTML 329 KB
E6719B Release Notes
Software revision history for the E6719B lab application suite.

版本須知 2004-12-23

HTML HTML 4 KB
E6564A Release Notes
The latest software revision information for the E6564A 1xEV-DO Wireless Test Manager.

版本須知 2004-11-12

E6563A AMPS/136 Wireless Test Manager Release Notes
Describes the features in the E6563A AMPS/136 Wireless Test Manager releases. This document contains the original features, as well as enhancements that have been added over time.

版本須知 2004-11-12

上一個 ... 11 12 13 14 15 16 17 下一頁

相關產業與技術