您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

無線網路模擬器

利用是德科技產品,行動電話設計業者和製造商可用更快的量測速度、更高的準確度,以及絕佳的靈活度,來測試行動裝置。我們的單機式測試儀可因應所有主要技術格式:LTE-Advanced, LTE(FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA、IS-95、TIA/EIA-136、AMPS、Bluetooth®、Bluetooth Enhanced Data Rate(EDR)、Bluetooth Low Energy、ZigBee™、Wireless LAN(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

您可使用是德科技軟體產品擴充無線測試儀的功能,以便加速完成無線量測,並透過自動化測試功能完成耗時且複雜的量測分析任務。所有無線通訊測試儀平台皆可使用上述軟體,針對蜂巢式行動裝置、WiMAX、LTE 和 Bluetooth/WLAN 裝置進行自動化測試。

是德科技系統將儀器、佈線和系統硬體,整合入兼顧散熱、電源、人體工學、安全性和機械穩定性的機架中。讓是德科技協助您輕鬆、快速地處理設計到量產的所有量測任務,同時降低測試成本,讓您更快達到預期的收益。

Anite 的相關解決方案

是德科技新近購併了 Anite。Anite 的裝置和基礎設施測試事業群現在由是德科技統領。請瀏覽以下資訊,以獲得 Anite 相符性工具套件、Anite SAS 互通性測試、Propsim 通道模擬解決方案、Anite 虛擬路測工具套件和 Anite 開發工具套件的詳細資訊。請瀏覽 www.anite.com ,以獲得 Anite 網路測試部門與其 Nemo 品牌解決方案的相關資訊。

201-225 / 889

排序:
LTE-Advanced 製造測試解決方案 - 應用說明
本應用說明帶您進一步認識 LTE-Advanced 載波聚合的製造測試需求。

應用手冊 2015-06-09

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新聞資料 2015-05-21

E7523A and E7623A W-CDMA/HSPA+ Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7523A W-CDMA/HSPA+ test application and E7623A W-CDMA/HSPA+ lab application, which are used with the E7515A UXM test set.

技術總覽 2015-05-18

E7630A-MTP Message Editor - User’s Guide
Installation and user information for the UXM Message Editor software (E7630A-MTP)

使用手冊 2015-05-12

PDF PDF 1.75 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新聞資料 2015-05-06

Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

型錄 2015-05-06

PDF PDF 3.94 MB
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

目錄 2015-04-28

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

解決方案簡介 2015-03-26

Performing LTE & LTE-Advanced RF Measurements with E7515A UXM Wireless Test Set - Application Note
This application note provides insights into example test procedures for RF testing of LTE and LTE-A UEs based on 3GPP TS 36.521-1 V12.2.0 (2014-06).

應用手冊 2015-03-24

PDF PDF 9.75 MB
LTE-A 用戶設備資料傳輸速率效能測試解決方案 - 應用說明
使用快速、靈活且具備未來擴充性的單機式測試儀簡化 LTE-A UE 功能與射頻測試。

應用手冊 2015-03-11

Keysight Introduces EXM Wireless Test Set Capabilities for Emerging Wi-Fi in Automotive and IOT
The capabilities were added to address the latest technology evolutions in wireless communications with support for WLAN 802.11p, 802.11ah, 802.11ac Wave 2 Measurements and Bluetooth® 4.2.

新聞資料 2015-03-04

Keysight Announces EXF for High-Volume Femtocell Mfg Test Using Qualcomm Technologies Chipset Series
Keysight Technologies, Inc. (NYSE: KEYS) today announced its E6650A EXF wireless test set for femtocell now supports high-volume manufacturing testing for Qualcomm Technologies' FSM99xx-based multi-mode enterprise and metro small cells.

新聞資料 2015-02-27

T4020S LTE RRM Test System - Technical Overview
This technical overview explains the key features, system components, user interface, technical specifications for the T4020S LTE RRM conformance test system.

技術總覽 2015-02-23

E7515A-S01 Internal Applications Server - Installation Guide
Installation instructions for the E7515A-S01 and E7515AU-S01

安裝手冊 2015-02-20

PDF PDF 811 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

新聞資料 2015-02-12

WLAN 802.11ac 製造測試解決方案 - 應用說明
使用靈活且經濟有效的校驗與非信令驗證解決方案,快速測試 802.11ac 用戶端和基礎設施裝置。

應用手冊 2015-02-04

Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

新聞資料 2015-01-21

E1968, E6701, E6704 GSM/GPRS User's Guide
Click here to access the online User’s Guide for GSM/GPRS/EGPRS applications.

使用手冊 2015-01-12

HTML HTML
E1969 TD-SCDMA GSM Fast Switch Online User's Guide
Click here to access the online User’s Guide for the TD-SCDMA GSM Fast Switch

使用手冊 2015-01-12

HTML HTML
E1987, E6785 Fast Switching - User's Guide
Click here to access the online User’s Guide for TA/LA Fast Switching applications.

使用手冊 2015-01-12

HTML HTML 49 Bytes
E1962, E6702 cdma/IS-95/AMPS Online User's Guide
Click here to access the online User’s Guide for cdma2000/IS-95/AMPS applications.

使用手冊 2015-01-12

HTML HTML
E1966, E1976, E6706 1xEV-DO - User's Guide
Click here to access the online User’s Guide for WCDMA/HSPA applications.

使用手冊 2015-01-12

HTML HTML
E1963, E6703 W-CDMA/HSPA - User's Guide
The most current documentation for the W-CDMA/HSPA application is this online version. Easy to use, no PDF downloads!

使用手冊 2015-01-12

HTML HTML
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

技術總覽 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

技術總覽 2014-12-17

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁

相關產業與技術