您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

無線網路模擬器

利用是德科技產品,行動電話設計業者和製造商可用更快的量測速度、更高的準確度,以及絕佳的靈活度,來測試行動裝置。我們的單機式測試儀可因應所有主要技術格式:LTE-Advanced, LTE(FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA、IS-95、TIA/EIA-136、AMPS、Bluetooth®、Bluetooth Enhanced Data Rate(EDR)、Bluetooth Low Energy、ZigBee™、Wireless LAN(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

您可使用是德科技軟體產品擴充無線測試儀的功能,以便加速完成無線量測,並透過自動化測試功能完成耗時且複雜的量測分析任務。所有無線通訊測試儀平台皆可使用上述軟體,針對蜂巢式行動裝置、WiMAX、LTE 和 Bluetooth/WLAN 裝置進行自動化測試。

是德科技系統將儀器、佈線和系統硬體,整合入兼顧散熱、電源、人體工學、安全性和機械穩定性的機架中。讓是德科技協助您輕鬆、快速地處理設計到量產的所有量測任務,同時降低測試成本,讓您更快達到預期的收益。

Anite 的相關解決方案

是德科技新近購併了 Anite。Anite 的裝置和基礎設施測試事業群現在由是德科技統領。請瀏覽以下資訊,以獲得 Anite 相符性工具套件、Anite SAS 互通性測試、Propsim 通道模擬解決方案、Anite 虛擬路測工具套件和 Anite 開發工具套件的詳細資訊。請瀏覽 www.anite.com ,以獲得 Anite 網路測試部門與其 Nemo 品牌解決方案的相關資訊。

1-25 / 881

排序:
M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

產品型錄 2019-06-11

PDF PDF 776 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

產品型錄 2019-06-10

PDF PDF 419 KB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

應用手冊 2019-05-31

PDF PDF 4.82 MB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

型錄 2019-05-31

PDF PDF 4.47 MB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

產品型錄 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

產品型錄 2019-04-24

PDF PDF 1.71 MB
Vehicle-to-Everything (V2X): Shaping the Future of Smart Mobility - White Paper
V2X, or vehicle-to-everything, is a wireless communications system that helps vehicles, roadside infrastructure, and vulnerable road users interconnect and communicate with each other. Learn more about V2X and how it is shaping smart mobility in this white paper.

應用手冊 2019-04-15

PDF PDF 7.49 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術總覽 2019-04-03

PDF PDF 3.63 MB
Keysight, Nordsys Combine V2X/C-V2X Testing Solutions

基本展示 2019-03-28

5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

解決方案簡介 2019-03-15

PDF PDF 2.43 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

產品型錄 2019-02-07

PDF PDF 830 KB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

解決方案簡介 2019-02-01

PDF PDF 5.68 MB
E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

使用手冊 2019-01-01

PDF PDF 6.36 MB
E7760B Wideband Transceiver Getting Started Guide
Safety information, basic instructions for use, operating tasks, and an introduction to the user interface and operating system.

使用手冊 2019-01-01

PDF PDF 5.71 MB
Successful Deployment of eCall Live Crash Test - Case Study
Car maker successfully emulates over-the-air environments in live crash test for their emergency call in-vehicle systems, with the eCall/ERA-GLONASS conformance test solution from Keysight.

案例研究 2018-12-13

PDF PDF 5.10 MB
E7515B UXM 5G Firmware Update Tool Installation & User Guide
Instructions on how to update the firmware of E7515B UXM 5G units.

使用手冊 2018-12-01

PDF PDF 1.31 MB
5G Protocol Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

型錄 2018-11-30

PDF PDF 4.24 MB
5G RF/RRM Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

型錄 2018-11-30

PDF PDF 2.76 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

解決方案簡介 2018-11-15

PDF PDF 2.89 MB
E7760A Wideband Transceiver User's Guide
Instructions on how to use the 5G test application with the E7760B Wideband Transceiver.

使用手冊 2018-11-01

PDF PDF 7.51 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

解決方案簡介 2018-10-19

控管車聯網之無線系統複雜性的新策略 - 應用說明
本文重點介紹部署複雜的汽車無線系統所帶來的種種開發挑戰,並探討汽車產業如何輕鬆採用行動產業所使用的測試方法,在早期開發階段進行測試,以便在問題還不太複雜時,快速且經濟有效地進行修正。

應用手冊 2018-10-08

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

解決方案簡介 2018-10-04

Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

技術總覽 2018-10-01

PDF PDF 4.61 MB
M1740A mmWave Transceiver Getting Started Guide
Getting started information for the M1740A mmWave Transceiver.

使用手冊 2018-10-01

PDF PDF 1.28 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁

相關產業與技術