您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

LCR 錶和阻抗量測產品

透過符合產業標準的阻抗量測獲致成功

半世紀以來,惠普科技(HP)、安捷倫和是德科技始終致力於開發創新、卓越的阻抗分析儀產品。不論是用於研發、生產製造、品保或進料檢驗等,我們都能引領您邁向成功。此外,我們致力於提供符合客戶需求的完整解決方案,產品涵蓋阻抗分析儀,以及包羅萬象的測試配件。選擇是德科技阻抗量測解決方案,就是選擇成功。

尋找下一代產品?查看 E4990A 阻抗分析儀,20 Hz 到 120 MHz,具有靈活的頻率選項

尋找產業標準 LCR 錶?查看 E4980A 和 E4980AL 精密型 LCR 錶

縮小範圍

移除所有細分

依內容類型

依產品分類

1-8 / 8

排序:
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

應用手冊 2019-01-28

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

應用手冊 2018-01-18

Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

應用手冊 2016-06-12

Materials Measurement: Soil Materials - Application Brief
Soil materials such as rocks or clay also have electrical properties in addition to the mechanical properties as with other substances.

應用手冊 2014-11-05

PDF PDF 925 KB
Materials Measurement: Liquid Materials - Application Brief
This application brief provides the solutions for measuring dielectric properties of liquid materials.

應用手冊 2014-08-04

PDF PDF 1.24 MB
Materials Measurement: Dielectric Materials - Application Brief
This application brief provides the solutions for measuring dielectric materials.

應用手冊 2014-07-17

PDF PDF 935 KB
Materials Measurement: Magnetic Materials - Application Brief
This application brief provides the solutions for measuring magnetic materials.

應用手冊 2014-07-17

PDF PDF 1.08 MB
E4990A Impedance Analyzer Migration Guide from 4294A
This migration guide describes the difference between the E4990A and 4294A impedance analyzers.

應用手冊 2014-06-15

XLS XLS 40 KB