您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

阻抗分析儀

阻抗分析儀可實現真正的元件特性分析

是德科技阻抗分析儀可執行從毫歐至兆歐、從 5 Hz 至 3 GHz 的元件評估,並且具有出色的準確度。在實驗室中使用阻抗分析儀,實現對高品質元件的真正特性分析。

  • E4990A 阻抗分析儀具有 20 Hz 至 120 MHz 的頻率範圍,內建 40 V 直流偏移源,可在寬阻抗範圍內提供 0.045%(典型值)的出色基本準確度。
  • E4991B 阻抗分析儀具有 1 MHz 至 3 GHz 的頻率範圍,內建 40 V 直流偏移源(選項 001),可在寬阻抗範圍內提供出色的 0.65% 基本準確度。材料量測選項提供從 -55 °C 到 150°C 的溫度特性分析功能(選項 007),並可直接得到介電常數和導磁率的讀數(選項 002)。
  • E5061B ENA 系列網路分析儀與選項 3L5/005 結合使用,可支援從 5 Hz 到 3 GHz 的廣泛頻率範圍,並擁有 2% 的基本準確度(典型值)、40 V 內建直流偏移源、網路分析、阻抗分析和增益/相位分析功能。

為您的應用選擇恰當的頻率範圍:

是德科技阻抗分析儀提供出色的產品效能,再結合使用豐富的頻率選項,以更經濟的價格滿足您的需求。您可從 10 MHz 至 3 GHz 的頻率範圍內,為自己的應用選擇合適的頻率範圍,也可靈活選擇各種頻率升級選項。您可先以少量投資購買目前所需的效能,等需求改變時再進行升級。選擇適合自己的產品,並同時實現工程目標和業務目標。

比較所有阻抗分析儀 (3)

1-25 / 86

排序:
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

應用手冊 2019-01-28

E4991B Impedance Analyzer - Configuration Guide
This is the configuration guide for the E4991B which shows the ordering information.

配置設定指南 2018-11-27

E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

型錄 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

型錄 2018-11-22

PDF PDF 6.61 MB
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

產品型錄 2018-11-22

PDF PDF 8.43 MB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Configuration Guide
This is the configuration guide for the E4990A which shows the ordering information.

配置設定指南 2018-11-19

E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

配置設定指南 2018-08-01

E5061B ENA 向量網路分析儀 - 產品規格書
本節中的規格適用於使用 E5061B 網路分析儀。

產品型錄 2018-06-18

向量網路分析儀 - 選購指南
是德科技提供各種不同量測頻率範圍、效能和功能的向量網路分析儀,能夠滿足用戶不同的量測需求。

選購指南 2018-05-09

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

解決方案簡介 2018-04-27

Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

型錄 2018-03-30

PDF PDF 1.65 MB
E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

參考指南 2018-03-20

PDF PDF 419 KB
Performing Impedance Analysis with the E5061B ENA Vector Network Analyzer - Application Note
This application note describes five common impedance analysis approaches used with impedance analyzers and network analyzers. It also describes how and when to use the E5061B for impedance analysis.

應用手冊 2018-03-02

PDF PDF 2.10 MB
~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

解決方案簡介 2018-02-22

Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

應用手冊 2018-02-22

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

技術總覽 2018-02-16

2.6-110GHz, Frequency change method, Dk/Df Measurement for Radar cover/Emblem for Automotive
KEYCOM Corp.

解決方案簡介 2018-01-22

Resonance Method Strip Line Type, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

解決方案簡介 2018-01-22

From 100kHz to 20GHz Magnetic Property Characteristic(permeability µr' and others)Measurement System
KEYCOM Corp.

解決方案簡介 2018-01-22

18-140GHz Sheet, Ultra-thin Sheet Permittivity and Dielectric Loss Tangent Measurement System
KEYCOM Corp.

解決方案簡介 2018-01-22

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

應用手冊 2018-01-18

E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

安裝手冊 2017-12-18

PDF PDF 1.84 MB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

產品型錄 2017-09-14

Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

應用手冊 2017-07-05

PDF PDF 2.47 MB
E4991B Impedance Analyzer PDF Help (For Firmware Rev. A.01.0x)
Printable PDF version of the E4991B help. Use this version to print out a hardcopy of the help contents.

輔助說明檔 2017-06-29

PDF PDF 28.60 MB

1 2 3 4 下一頁

相關產業與技術