您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

協定分析儀 + 訓練器

如果您的設計包括多 gigabit 串列互連標準,是德科技的協定分析儀和訓練器產品是最合適且經濟有效的解決方案,可對使用串列協定標準的半導體、軟體和系統進行除錯、驗證和最佳化。這些串列協定標準也在電腦、記憶體、顯示器、行動系統和嵌入式系統中使用。

適用於各種技術的是德科技協定測試解決方案,通常包括協定分析儀應用軟體和激發解決方案,例如訓練器或訊務產生器。是德科技的協定測試解決方案整合了多協定分析、訊務產生、效能和相符性驗證等功能,可除錯、驗證和最佳化您使用高速協定標準的設計。

1-25 / 220

排序:
Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2019-02-28

PDF PDF 6.01 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術總覽 2018-10-29

PDF PDF 728 KB
U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.

使用手冊 2018-09-04

PDF PDF 4.35 MB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

產品型錄 2017-12-05

PDF PDF 645 KB
PS-X10-100 PCI Express® Pre-compliance Test Execution/Compliance Testing Support Services
Keysight helps customers’ PCI Express-based products pass official tests at every stage

型錄 2017-11-02

PDF PDF 799 KB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本展示 2017-08-17

U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.

使用手冊 2017-04-24

PDF PDF 7.96 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

安裝手冊 2016-08-30

PDF PDF 3.28 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

產品型錄 2016-08-24

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

產品型錄 2016-02-04

PDF PDF 1.53 MB
PCI Express Gen3 Hardware and Probing Guide
This guide describes the probing options available for PCI Express Gen3 devices and how to make connections from the device under test (DUT) to the Keysight PCIe Gen3 protocol analyzer and exerciser.

使用手冊 2015-12-15

PDF PDF 3.80 MB
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide

快速入門指南 2015-10-13

PDF PDF 685 KB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

產品型錄 2015-09-29

PDF PDF 1.41 MB
Keysight Protocol Exerciser for PCI Express User's Guide
Describes how to use the Keysight Protocol Exerciser for PCI Express for Gen3 PCIe devices.

使用手冊 2015-09-09

PDF PDF 13.19 MB
Keysight Protocol Exerciser for PCI Express User Guide
Describes how to use the U4305A Exerciser card to test PCIe devices and systems.

使用手冊 2015-09-09

PDF PDF 13.19 MB
Keysight SPT PCIE Exerciser Gen3 Installation Guide
Helps you plan the hardware setup and software installation for the U4305A/U4305B exerciser card.

安裝手冊 2015-09-08

PDF PDF 982 KB
U4421A MIPI D-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the stimulus and acquisition probing options available for use with the U4421A module. It describes how to make probing connections from the device under test (DUT) to the U4421A module for various probing situations.

參考指南 2015-08-26

PDF PDF 1.17 MB
PCI Express® 設計與測試,從電氣到協定 - 產品型錄
本型錄提供完整資訊,以協助您模擬 PCI Express 設計,並進行深入的特性分析與驗證。

型錄 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

型錄 2015-08-17

PDF PDF 4.78 MB
U4431A-613 M-PHY Command Line Packet Generator User Guide
This guide describes how to use the Keysight Command Line Packet Generator tool for stimulus generation on an M-PHY link and for capturing bidirectional M-PHY data. This tool is a licensed software option for use with the Keysight U4431A MIPI M-PHY Protocol Analyzer module.

使用手冊 2015-05-22

PDF PDF 1 MB
U4431A MIPI M-PHY Protocol Analyzer User Guide
This guide describes how to use the U4431A module for capture and analysis, once the hardware and software components of the module are installed.

使用手冊 2015-05-18

PDF PDF 1.71 MB
U4431A MIPI M-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the acquisition probing options available for use with the U4431A module. It describes how to make probing connections from the device under test (DUT) to the U4431A module for various probing situations.

參考指南 2015-05-15

PDF PDF 1.24 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

產品型錄 2015-05-12

PDF PDF 1.92 MB
PCIe Gen3 Exerciser Software Release Notes (Version 8.76)
Release notes for the PCIe Gen3 exerciser software.

版本須知 2015-03-31

PDF PDF 291 KB
Keysight E2960B Series Hardware and Probing Guide
Describes the E2960B Series hardware and probes for PCI Express protocol testing.

使用手冊 2015-02-25

PDF PDF 4.44 MB

1 2 3 4 5 6 7 8 9 下一頁