您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

價格如有變動,恕不另行通知。

選擇產品特色

6 / 15 符合的產品

排序:
產品 Detector Type 頻率範圍 Input Connector Output Connector Maximum Operating Input Power Video Impedance (nominal)
8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector,  100 kHz to 2 GHz

基本配套價格: NT$ 12,728

採購/租賃說明

Planar-Doped Barrier Diode 100 kHz 至 2 GHz BNC (m) BNC (f) 200 mW 1.5 KΩ
8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz

基本配套價格: NT$ 14,053

採購/租賃說明

Planar-Doped Barrier Diode 10 MHz 至 12 GHz SMA (m) SMC (m) 200 mW 1.5 KΩ
8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

基本配套價格: NT$ 36,519

採購/租賃說明

Planar-Doped Barrier Diode 0.01 – 33 GHz 3.5 mm (m) BNC (f) 200 mW 1.5 KΩ
8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz

基本配套價格: NT$ 35,653

採購/租賃說明

Planar-Doped Barrier Diode 10 MHz 至 18 GHz Type-N (m) BNC (f) 200 mW 1.5 KΩ
8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

基本配套價格: NT$ 32,778

採購/租賃說明

Planar-Doped Barrier Diode 0.01 – 33 GHz 3.5 mm (m) SMC (m) 200 mW 1.5 KΩ
8474E Planar-Doped Barrier Diode Detector, 0.01 - 50 GHz 8474E Planar-Doped Barrier Diode Detector, 0.01 - 50 GHz

基本配套價格: NT$ 42,859

採購/租賃說明

Planar-Doped Barrier Diode 0.01 – 50 GHz 2.4 mm (m) SMC (m) 200 mW 1.5 KΩ