您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

萬用電錶之測試線與探棒

不論您想要量測甚麼,是德都有適合您的量測需求的測試引線與探棒可供選擇。

  • 11059A Kelvin 探棒組 11059A Kelvin 探棒組 

    11059A Kelvin 探棒組

    Keysight 11059A Kelvin 探棒組與 Keysight 34460A、34461A、34401A、3458A、34410A和34411A 數位萬用電錶相容。

  • 11060A 表面黏著元件探棒 11060A 表面黏著元件探棒 

    11060A 表面黏著元件探棒

    Keysight 11060A 表面黏著元件探棒提供您輕鬆探測和準確量測表面黏著元件的方法。

  • 11062A Kelvin 線夾套件 11062A Kelvin 線夾套件 

    11062A Kelvin 線夾套件

    Keysight 11062A Kelvin 線夾套件包括兩個鍍金線夾觸頭,可為4線式電阻量測建立客製的 Kelvin 探棒。

  • 34102A 低熱輸入電纜 34102A 低熱輸入電纜 

    34102A 低熱輸入電纜

    Keysight 34102A 是適用於 34420A 的低熱輸入電纜。

  • 34133A Precision Electronic Test Leads 34133A Precision Electronic Test Leads 

    34133A Precision Electronic Test Leads

    The Keysight 34133A precision electronic test leads are designed specifically for working with small components and in dense circuit boards.

  • 34134A 直流耦合電流探棒 34134A 直流耦合電流探棒 

    34134A 直流耦合電流探棒

    Keysight 34134A 是一款應用廣泛的鉗式探棒,可量測接地電流、電源紋波或系統的電流分配。

  • 34136A 高電壓探棒 [已停產] 34136A 高電壓探棒 [已停產] 

    34136A 高電壓探棒 [已停產]

    Keysight 34136A 高電壓探棒可與 10 MΩ 輸入電阻的萬用電錶搭配使用。

  • 34138A 測試導線套件 34138A 測試導線套件 

    34138A 測試導線套件

    • 端接:固定式護套香蕉插頭
    • 長度:1.4 公尺
    • 安全等級:1000 V CAT II
    • 安規:IEC 61010-031

  • 34330A 30 A 電流分路 34330A 30 A 電流分路 

    34330A 30 A 電流分路

    Keysight 34330A 分流器是精準度高達 0.001 Ω 的電阻器,安裝在由環氧基樹脂填充的塑膠外殼中。 其輸出為 1 mV/1 A(流經分流器的電流)。

  • U1160A Keysight U1160A 標準測試引線組 [已停產] U1160A Keysight U1160A 標準測試引線組 [已停產] 

    U1160A Keysight U1160A 標準測試引線組 [已停產]

    U 系列掌上型數位萬用電錶的標準測試引線套件。

  • U1161A 擴充測試導線套件 U1161A 擴充測試導線套件 

    U1161A 擴充測試導線套件

    • 適用於 U1200 系列手持式數位萬用電錶的 U1161A 擴充測試導線套件

  • U1168B 標配的測試導線套件(配備 19-mm 和 4-mm 探針) U1168B 標配的測試導線套件(配備 19-mm 和 4-mm 探針) 

    U1168B 標配的測試導線套件(配備 19-mm 和 4-mm 探針)

    • 測試導線:符合 CAT III 1000V,CAT IV 600V,15A 安全標準
    • 測試探棒(19-mm 探針):符合 CAT III 1000V,15A 安全標準
    • 測試探棒(4-mm 探針):符合 CAT III 1000V,CAT IV 600V,15A 安全標準
    • 鱷魚夾、細針測試探棒、SMT 鉤爪、迷你鉤爪

  • 34137A 豪華型測試導線,適用於 3458A 34137A 豪華型測試導線,適用於 3458A 

    34137A 豪華型測試導線,適用於 3458A

    Keysight 34137A 豪華型測試導線,適用於 3458A。

  • 34151A Three Signal Wedge Probe Kit 34151A Three Signal Wedge Probe Kit 

    34151A Three Signal Wedge Probe Kit

    The 3-signal wedge probe allows probing onto fine pitch (0.65 mm) TQFP and PQFP packages. This kit includes a 3-signal wedge probe and 2 DMM probe adapters.

  • U1162A Alligator Clips U1162A Alligator Clips 

    U1162A Alligator Clips

    U1162A Alligator Clips.

  • U1163A SMT Grabbers U1163A SMT Grabbers 

    U1163A SMT Grabbers

    The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.

  • U1164A Fine Tip Test Probes U1164A Fine Tip Test Probes 

    U1164A Fine Tip Test Probes

    U1164A Fine Tip Test Probes.

  • U1165A Silicone Test Leads [已停產] U1165A Silicone Test Leads [已停產] 

    U1165A Silicone Test Leads [已停產]

    The U1165A consists of one pair (red and black) of insulated silicone test leads. Recommended for use with Keysight handheld DMMs.

  • U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips) U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips) 

    U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips)

    The Keysight U1168A standard test lead kit for the U1240 and U1250 Series handheld digital multimeters.

  • U1169A Test Probe Leads (with 19-mm tips and 4-mm tips) U1169A Test Probe Leads (with 19-mm tips and 4-mm tips) 

    U1169A Test Probe Leads (with 19-mm tips and 4-mm tips)

    The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.

  • U1572A Li-Ion Battery Pack U1572A Li-Ion Battery Pack 

    U1572A Li-Ion Battery Pack

    Keysight U1572A Li-Ion Battery Pack is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1573A Desktop Charger & Li-Ion battery U1573A Desktop Charger & Li-Ion battery 

    U1573A Desktop Charger & Li-Ion battery

    Keysight U1573A Desktop Charger & Li-Ion battery pack is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1574A AC/DC adapter U1574A AC/DC adapter 

    U1574A AC/DC adapter

    Keysight U1574A AC/DC adapter is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1575A Desktop Charger U1575A Desktop Charger 

    U1575A Desktop Charger

    Keysight U1575A desktop charger is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1577A USB2.0 Cable (Type-A Plug to Type-A Plug) U1577A USB2.0 Cable (Type-A Plug to Type-A Plug) 

    U1577A USB2.0 Cable (Type-A Plug to Type-A Plug)

    Keysight U1577A USB2.0 cable to remote control U1610A/U1620A handheld digital oscilloscope

  • U1591A Soft Carrying Case U1591A Soft Carrying Case 

    U1591A Soft Carrying Case

    Keysight U1591A soft carrying case is used with U1610A/U1620A handheld digital oscilloscope

  • U5402A Yellow Test Lead [已停產] U5402A Yellow Test Lead [已停產] 

    U5402A Yellow Test Lead [已停產]

    The U5402A Yellow Test Lead comes standard with every U1401A Handheld Calibrator/Meter. It is used for mA simulation.

  • U5491A Soft carrying case for handheld and accessories U5491A Soft carrying case for handheld and accessories 

    U5491A Soft carrying case for handheld and accessories

    The U5491A soft carrying case is ideal for use with the U1401A Handheld Calibrator/meter or an instrument of similar or smaller size.

  • U5751A Power adapter with power cord U5751A Power adapter with power cord 

    U5751A Power adapter with power cord

    • Power supply/power adapter for TrueIR thermal imager.
    • Comes bundled with regional power cord.
       

  • U5752A Rechargeable Li-Ion battery U5752A Rechargeable Li-Ion battery 

    U5752A Rechargeable Li-Ion battery

    • Compatible with TrueIR thermal imager
    • Lasts ~4 hours with each full charge
    • 7.4 VDC, 2500 mAh
       

  • U5753A External battery charger (2-bay) U5753A External battery charger (2-bay) 

    U5753A External battery charger (2-bay)

    • For charging of U5752A rechargeable Li-Ion battery
    • Allows simultaneous charging of up to two U5752A batteries
    • Comes bundled with regional power cord
       

  • U5761A Video RCA to RCA interface cable, 2 m U5761A Video RCA to RCA interface cable, 2 m 

    U5761A Video RCA to RCA interface cable, 2 m

    • Video RCA to RCA interface cable for external video output
    • Length: 2 m
       

  • U5762A USB Standard-A to Mini Type-B interface cable, 1 m U5762A USB Standard-A to Mini Type-B interface cable, 1 m 

    U5762A USB Standard-A to Mini Type-B interface cable, 1 m

    • USB Standard-A to Mini Type-B interface cable for data transfer
    • Length: 1 m

  • U5771A Rugged carrying case, hard U5771A Rugged carrying case, hard 

    U5771A Rugged carrying case, hard

    • High quality, water and dust proof
    • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
    • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories  

  • U5772A Hand strap, Adjustable for right-handed and left-handed use U5772A Hand strap, Adjustable for right-handed and left-handed use 

    U5772A Hand strap, Adjustable for right-handed and left-handed use

    • Compatible with TrueIR thermal imager
    • Easily adjustable for better grip
    • Can be swapped for right-handed or left-handed use
       

  • U8201A 綜合測試導線套件 U8201A 綜合測試導線套件 

    U8201A 綜合測試導線套件

    Keysight U8201A 綜合測試導線套件可用於 U3606A 是德科技數位萬用電錶 | 直流電源供應器。

  • U8202A 電子測試導線套件 U8202A 電子測試導線套件 

    U8202A 電子測試導線套件

    Keysight U8202A 電子測試導線套件適用於 Keysight U3606A 數位萬用電錶 | 直流電源供應器。