您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

接線端子(負載)

無論是寬頻還是窄頻量測儀器,負載都是被廣為使用的配件。是德科技固定和滑動負載系列包括通用級負載,以及作為校驗標準套件使用的負載。

比較所有負載 (12)

搜尋負載

1-12 / 12

排序:
909C Precision Coaxial Termination Data Sheet

產品型錄 2016-01-21

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

目錄 2015-04-28

Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

促銷資料 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

技術總覽 2011-06-27

PDF PDF 266 KB
11593A BNC Termination, 50 Ohm Operating Note

使用手冊 2009-02-01

PDF PDF 389 KB
909F Precision Coaxial Termination Data Sheet
This two-page, black and white technical specifications includes product description and product photo.

產品型錄 2008-08-21

909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

操作手冊 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

使用手冊 2004-07-15

PDF PDF 317 KB
909E Precision Coaxial Termination Data Sheet
This data sheet includes product description, features, technical specifications, and environmental specifications.

產品型錄 2002-09-23

8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

安裝手冊 2002-05-07

Solving Difficult Cable Measurements
will help you achieve accurate cable measurements with use of new measurement techniques.

應用手冊 2001-04-16

909D Coaxial Termination Data Sheet

產品型錄 1998-08-01

PDF PDF 51 KB