您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

接線端子(負載)

無論是寬頻還是窄頻量測儀器,負載都是被廣為使用的配件。是德科技固定和滑動負載系列包括通用級負載,以及作為校驗標準套件使用的負載。

比較所有負載 (12)

搜尋負載

  • 85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz (1) 

    85138A Coaxial Termination, DC to 50 GHz

    The 85138A is a precision, low-reflection dc to 50 GHz load with 2.4mm male connector for terminating a 50-ohm coaxial system in its characteristic impedance.

  • 85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz (1) 

    85138B Coaxial Termination, DC to 50 GHz

    The Keysight 85138B is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance.

  • 85140A 同軸短路套件 85140A 同軸短路套件 (1) 

    85140A 同軸短路套件

    85140A 同軸短路套件配有 2.4 mm 公頭連接器,可用於為 50 Ω 同軸系統中的已知反射相位和振幅建立量測平面。

  • 85140B 同軸短路套件 85140B 同軸短路套件 (1) 

    85140B 同軸短路套件

    85140B 同軸短路套件配有 2.4 mm 母頭連接器,可用於為 50 Ω 同軸系統中的已知反射相位和振幅建立量測平面。

  • 85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m) (1) 

    85141A Coaxial Open, 2.4 mm (m)

    The Keysight 85141A coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f) (1) 

    85141B Coaxial Open, 2.4 mm (f)

    The Keysight 85141B coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz (1) 

    909A Coaxial Termination, DC to 18 GHz

    The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range.

  • 909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz (1) 

    909C Coaxial Termination, DC to 2 GHz

    The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.

  • 909D 同軸端接,直流至 26.5 GHz 909D 同軸端接,直流至 26.5 GHz (1) 

    909D 同軸端接,直流至 26.5 GHz

    Keysight 909D 是一個精密的低反射直流至 26.5 GHz 負載,具有獨特的阻抗,很適合用於端接 50 Ω 同軸系統。

  • 909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms (1) 

    909E Coaxial Termination, DC to 3 GHz, 75 Ohms

    The Keysight 909E is a precision, low-reflection dc to 3 GHz load for terminating a 75-ohm coaxial system in its characteristic impedance.