您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

固定衰減器

是德科技衰減器可為廣泛的應用提供信號調節和位準控制功能,例如降低信號位準、匹配信號源和負載的阻抗,並量測雙埠元件的增益或損耗。

比較所有的固定衰減器 (12)

搜尋固定衰減器

  • 11581A Coaxial Attenuators Set 11581A Coaxial Attenuators Set (1) 

    11581A Coaxial Attenuators Set

    The Keysight 11581A contains a set of four 8491A attenuators 3, 6, 10 and 20 dB with type-N connectors, furnished in a walnut accessory case.

  • 11582A Coaxial Attenuators Set 11582A Coaxial Attenuators Set (1) 

    11582A Coaxial Attenuators Set

    The Keysight 11582A contains a set of four Keysight 8491B attenuators 3, 6, 10, and 20 dB furnished in a walnut accessory case.

  • 11583C Coaxial Attenuators Set 11583C Coaxial Attenuators Set (1) 

    11583C Coaxial Attenuators Set

    The 11583C contains a set of four Keysight 8493C attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case.

  • 8490D Coaxial Fixed Attenuator, DC to 50 GHz 8490D Coaxial Fixed Attenuator, DC to 50 GHz (1) 

    8490D Coaxial Fixed Attenuator, DC to 50 GHz

    The Keysight 8490D coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.

  • 8490G 同軸固定衰減器,直流到 67 GHz 8490G 同軸固定衰減器,直流到 67 GHz (1) 

    8490G 同軸固定衰減器,直流到 67 GHz

    Keysight 8490G 精密同軸固定衰減器可將您的工作頻率範圍擴大到高達 67 GHz。

  • 8491A Coaxial Fixed Attenuator, DC to 12.4 GHz 8491A Coaxial Fixed Attenuator, DC to 12.4 GHz (1) 

    8491A Coaxial Fixed Attenuator, DC to 12.4 GHz

    The Keysight 8491A coaxial fixed attenuator provides precision attenuation, flat frequency response and low SWR over broad frequency ranges.

  • 8491B Coaxial Fixed Attenuator, DC to 18 GHz 8491B Coaxial Fixed Attenuator, DC to 18 GHz (1) 

    8491B Coaxial Fixed Attenuator, DC to 18 GHz

    The Keysight 8491B coaxial fixed attenuator provides precision attenuation, flat frequency response and low SWR over broad frequency ranges.

  • 8493A 同軸固定衰減器,直流到12.4 GHz 8493A 同軸固定衰減器,直流到12.4 GHz (1) 

    8493A 同軸固定衰減器,直流到12.4 GHz

    Keysight 8493A同軸固定衰減器以經濟的價格,在寬廣的頻率範圍內提供精確的衰減、平坦的頻率響應及較低的SWR。

  • 8493B Coaxial Fixed Attenuator, DC to 18 GHz 8493B Coaxial Fixed Attenuator, DC to 18 GHz (1) 

    8493B Coaxial Fixed Attenuator, DC to 18 GHz

    The Keysight 8493B coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.

  • 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz (1) 

    8493C Coaxial Fixed Attenuator, DC to 26.5 GHz

    The Keysight 8493C coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.