您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

檢波器

在不同頻率和溫度下,是德科技檢波器的頻率響應都非常平坦,並且呈現優異的方波律(square law)響應和超低的接面電容(junction capacitance)。另外,是德科技還提供業界僅有的平面摻雜位障(PDB)二極體檢波器。

比較所有的檢波器 (15)

搜尋檢波器

  • Low-Barrier Schottky Diode Detectors Low-Barrier Schottky Diode Detectors (7) 

    Low-Barrier Schottky Diode Detectors

    • Low-Barrier Schottky Diode Detectors
    • Frequency up to 26.5 GHz
    • High level sensitivity
    • Low SWR

  • Planar-Doped Barrier Detectors Planar-Doped Barrier Detectors (6) 

    Planar-Doped Barrier Detectors

    Keysight's exclusive planar-doped barrier detectors offer a very flat response across frequency and temperature. These dectors operate up to 50 GHz.

  • 波導檢波器 波導檢波器 (1) 

    波導檢波器

    這些 GaAS 平面摻雜位障二極體檢波器,標配負極輸出。

  • 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz (1) 

    423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz

    The Keysight 423B low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8472B low-barrier Schottky diode detector (LBSD) has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8473B low-barrier Schottky diode detector (LBSD) is used in leveling and power sensing, offering good performance and ruggedness.

  • 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8470B 18 GHz low-barrier Schottky diode detector (LBSD) detector is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 8473C low-barrier Schottky diode detector (LBSD),10 MHz to 26.5 GHz, is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 33330C low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz (1) 

    33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz

    The Keysight 33330B low-barrier schottky diode detector has been widely used for many years in a variety of applications.

  • 8471D Planar-Doped Barrier Diode Detector,  100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz (1) 

    8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz

    The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz.

  • 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz (1) 

    8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz

    The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz.

  • 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz (1) 

    8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz

    The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.