您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

處理器與匯流排支援

觀看此系列產品詳細資訊

價格如有變動,恕不另行通知。

選擇產品特色

59 / 59 符合的產品

排序:
產品 說明
FS2352 DDR3 1867 DIMM 內插器 FS2352 DDR3 1867 DIMM 內插器
-Easy connect DDR3 DIMM SDRAM connector / Keysight logic analyzers
-Complete and accurate 1867 MT/s state analysis
-Compatible with all 240-pin DDR3 DIMM's up to 1867 MT/s.
-Clock Qualifier feature to allow accurate testing in 2 rank systems
FS2354 DDR3 1600 SO-DIMM 內插器 FS2354 DDR3 1600 SO-DIMM 內插器
-Easy connect DDR3 SO-DIMM SDRAM connector / Keysight logic analyzers
-Complete & accurate 1333/1600 MT/s state analysis
-Compatible with all 204-pin DDR3 SO-DIMM's to 1600 MT/s.
-Clock Qualifier feature allows accurate testing in 2 rank systems
W4643A DDR4 x4/x8 BGA 內插器,適用於邏輯分析儀,可以連接到 61 針 ZIF W4643A DDR4 x4/x8 BGA 內插器,適用於邏輯分析儀,可以連接到 61 針 ZIF
n/a
W4641A 邏輯分析儀 DDR4 x16 雙翼 BGA 內插探棒,連接 61 針 ZIF W4641A 邏輯分析儀 DDR4 x16 雙翼 BGA 內插探棒,連接 61 針 ZIF
n/a
W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers
DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to and including 2.4 Gb/s
W4631A DDR4 x16 BGA Interposer for Logic Analyzers W4631A DDR4 x16 BGA Interposer for Logic Analyzers
n/a
E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers
n/a
W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers
n/a
W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers
n/a
FS4430 DisplayPort Analysis Probe FS4430 DisplayPort Analysis Probe
-Shows Aux Port and Main Link traffic at speed
-Main Link probing: Midbus cable, Flying Leads, Interposer
-Protocol aware filtering and packet recognition
-Three 24-byte packet header recognizers
-Probe Manager SW controls probe over USB
W2633B 適用於邏輯分析儀與示波器的 DDR2 X8 BGA 指令與資料探棒 - 4 件探棒組 W2633B 適用於邏輯分析儀與示波器的 DDR2 X8 BGA 指令與資料探棒 - 4 件探棒組
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W2631B 適用於邏輯分析儀與示波器的 DDR2 X16 BGA 指令與資料探棒 - 4 件探棒組 W2631B 適用於邏輯分析儀與示波器的 DDR2 X16 BGA 指令與資料探棒 - 4 件探棒組
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope
Enables viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Weries logic analyzer and oscilloscope
W3631A 邏輯分析儀與示波器適用的 DDR3 x16 BGA 命令和資料探棒 W3631A 邏輯分析儀與示波器適用的 DDR3 x16 BGA 命令和資料探棒
Enables viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer and oscilloscope
W2634A 適用於邏輯分析儀與示波器的 DDDR2 X8 BGA 資料探棒 - 4 件探棒組 [已停產] W2634A 適用於邏輯分析儀與示波器的 DDDR2 X8 BGA 資料探棒 - 4 件探棒組 [已停產]
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W2632A 適用於邏輯分析儀與示波器的 DDDR2 X16 BGA 資料探棒 - 4 件探棒組 [已停產] W2632A 適用於邏輯分析儀與示波器的 DDDR2 X16 BGA 資料探棒 - 4 件探棒組 [已停產]
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
E9618A IBM PowerPC 405GP Inverse Assembler [已停產] E9618A IBM PowerPC 405GP Inverse Assembler [已停產]
Supports PowerPC 405GP/CR, 405L, H, PM, PS, GPr, 405A3, B3, C3, D3, A4, B4, C4, D4, E4, F4
E9614A MPC 7410/50 Analysis Probe [已停產] E9614A MPC 7410/50 Analysis Probe [已停產]
Supports MPC7410, 7440, 7441, 7445, 7447, 7450, 7451, 7455, 7457
E9523A Freescale MXC Memory Bus Decoder [已停產] E9523A Freescale MXC Memory Bus Decoder [已停產]
Supports Freescale MXC memory for the Mobile Extreme Convergence (MXC) platform
B4641A Protocol Development Kit B4641A Protocol Development Kit
Create or modify protocol description files in order to trigger, view, search, and analyze at the packet level. Useful for proprietary protocols or your unique extensions to industry standard solutions.
B4656A Altera 邏輯分析儀 FPGA 動態測試探棒 B4656A Altera 邏輯分析儀 FPGA 動態測試探棒
以全速檢視內部的 Xilinx FPGA 活動,在幾秒鐘內進行多重量測,而無須變更設計,可消除錯誤並省下設定所需的時間/天數。支援:Stratix 系列、Cyclone 系列、MAX 系列、APEX 系列和 Excalibur 系列
FS4200 IEEE 1394 Bus Analysis Probe FS4200 IEEE 1394 Bus Analysis Probe
IEEE 1394 bus analysis probe
FS2334 DDR2 800 DIMM Basic Analysis Probe/Interposer FS2334 DDR2 800  DIMM Basic Analysis Probe/Interposer
DDR2 800 DIMM basic analysis probe/interposer
FS4410 Serial Rapid IO Analysis Probe FS4410 Serial Rapid IO Analysis Probe
Serial Rapid IO analysis probe
FS4400 PCI Express Analysis Probe FS4400 PCI Express Analysis Probe
PCI Express analysis probe
FS4320 FibreChannel 2 Gbps Analysis Probe FS4320 FibreChannel 2 Gbps Analysis Probe
FibreChannel 2 Gbps analysis probe
FS4120 Universal Serial Bus 2.0 Analysis Probe FS4120 Universal Serial Bus 2.0 Analysis Probe
Universal Serial Bus 2.0 analysis probe
FS4100 Universal Serial Bus 1.1 Analysis Probe FS4100 Universal Serial Bus 1.1 Analysis Probe
Universal Serial Bus 1.1 analysis probe
FS3030 EIO Analysis Probe & Extender FS3030 EIO Analysis Probe & Extender
EIO analysis probe & extender
FS3020 32/64-Bit CompactPCI Analysis Probe/Extender FS3020 32/64-Bit CompactPCI Analysis Probe/Extender
32/64-Bit CompactPCI analysis probe/extender
FS3011 64-Bit PMC Analysis Probe & Extender FS3011 64-Bit PMC Analysis Probe & Extender
64-Bit PMC analysis probe & extender
FS2340 FBD Validation DIMM Ver. B Analysis Probe FS2340 FBD Validation DIMM Ver. B Analysis Probe
FB-DIMM validation DIMM Ver. B analysis probe
FS2338 FBD Slot Analysis Probe FS2338 FBD Slot Analysis Probe
FB-DIMM slot analysis probe
FS2337 DDR2 667 SO-DIMM Basic Bus Analysis Probe/Interposer FS2337 DDR2 667 SO-DIMM Basic  Bus Analysis Probe/Interposer
DDR2 667 SO-DIMM basic bus analysis probe/interposer
FS2336 DDR1 400 DIMM Basic Bus Analysis Probe/Interposer FS2336 DDR1 400 DIMM Basic  Bus Analysis Probe/Interposer
DDR1 400 DIMM basic bus analysis probe/interposer
FS2333 DDR1 333 SO-DIMM Basic Bus Analysis Probe/Interposer FS2333 DDR1 333 SO-DIMM Basic Bus Analysis Probe/Interposer
DDR1 333 SO-DIMM basic bus analysis probe/interposer
FS2332 DDR2 667 DIMM Basic Analysis Probe FS2332 DDR2 667  DIMM Basic Analysis Probe
DDR2 667 DIMM basic analysis probe
FS2243 16 bit Analysis Probe- connectorless probing FS2243  16 bit Analysis Probe- connectorless probing
HyperTransport 16 bit analysis probe- connectorless probing
FS2232 SCSI Bus Analysis Probe FS2232 SCSI Bus  Analysis Probe
SCSI bus analysis probe
FS2222 Rambus Analysis Probe FS2222 Rambus Analysis Probe
Rambus analysis probe
FS2221 AGP 4X Analysis Probe/interposer FS2221 AGP 4X Analysis Probe/interposer
AGP 4X analysis probe/interposer
FS2220 32-Bit AGP Probe/interposer FS2220 32-Bit AGP Probe/interposer
32-Bit AGP probe/interposer
FS2210 16-Bit ISA Analysis Probe & Extender FS2210 16-Bit ISA Analysis Probe & Extender
16-Bit ISA analysis probe & extender
FS2010 64 bit PCI-X Bus Passive Analysis Probe & Extender, 133 MHz FS2010 64 bit PCI-X Bus Passive Analysis Probe & Extender, 133 MHz
64 bit PCI-X bus passive analysis probe & extender, 133 MHz
FS2005 64-Bit PCI Analysis Probe & Extender, 66 MHz FS2005 64-Bit PCI Analysis Probe & Extender, 66 MHz
64-bit PCI analysis probe & extender, 66 MHz
FS2004 32-Bit CardBus Analysis Probe & Extender FS2004 32-Bit CardBus Analysis Probe & Extender
32-bit CardBus analysis probe & extender
FS2001 64-Bit PCI Analysis Probe FS2001 64-Bit PCI Analysis Probe
64-bit PCI analysis probe
E9522A Freescale StarCore140 Nexus Decoder [已停產] E9522A Freescale StarCore140 Nexus Decoder [已停產]
Decode and view messages from an SC140/3400 DSP core
E9521A 用於 ARM 11 ETM 的邏輯分析儀解碼器軟體 [已停產] E9521A 用於 ARM 11 ETM 的邏輯分析儀解碼器軟體 [已停產]
從一或多個 ARM 7/9 或 ARM 11 ETM 埠,擷取即時的程式碼流程
Serial ATA and Serial Attached SCSI Logic Analyzer Configuration  Serial ATA and Serial Attached SCSI Logic Analyzer Configuration
n/a
E9520A Motorola MPC8540/MPC8560逆組譯程式 [已停產] E9520A Motorola MPC8540/MPC8560逆組譯程式 [已停產]
支援 MPC8540/8560 的DDR 和 GPCM 匯流排
B4655A Xilinx 邏輯分析儀 FPGA 動態測試探棒 B4655A Xilinx 邏輯分析儀 FPGA 動態測試探棒
以全速檢視內部的 Xilinx FPGA 活動,在幾秒鐘內進行多重量測,而無須變更設計,可消除錯誤並省下設定所需的時間/天數。支援:Virtex-5、Virtex-4、Virtex-II Pro 系列、Virtex-II 系列、Spartan-3 系列
E9610A Motorola MPC555 Inverse Assembler [已停產] E9610A Motorola MPC555 Inverse Assembler [已停產]
Supports MPC555, 561, 562, 564, 565, 566
E9611A Motorola MPC8240 Analysis Probe [已停產] E9611A Motorola MPC8240 Analysis Probe [已停產]
支援 MPC8240
E9603A Motorola MPC8260 PowerQUICCII Analysis Probe [已停產] E9603A Motorola MPC8260 PowerQUICCII Analysis Probe [已停產]
支援 MPC8255、8260、8264、8265、8266、8250A、8270、8275、8280
E9595A Analysis Probe for ARM7/9 Processors [已停產] E9595A Analysis Probe for ARM7/9 Processors [已停產]
為 8、16 或 32 位元記憶體資料匯流排寬度或 AHB 提供可設定的反組譯程式支援 ARM7 與 ARM9 系列、ARM7TDMI/TDMI-S、ARM7DI、ARM710T/720T/740T、ARM9TDMI、ARM920T/922T/925T/940T、ARM946E-S/966-S
E9587A Analysis Probe for Motorola/IBM PowerPC 603 [已停產] E9587A Analysis Probe for Motorola/IBM PowerPC 603 [已停產]
支援 PowerPC 603、603e/ei/ev 的狀態與時序分析
E9586A Analysis Probe for Motorola/IBM PowerPC 740/750 [已停產] E9586A Analysis Probe for Motorola/IBM PowerPC 740/750 [已停產]
支援 PowerPC 740、750、750CXe、750CX、FX、GX 的狀態與時序分析
E9584B Analysis Probe for Motorola MPC 860/821 Processors [已停產] E9584B Analysis Probe for Motorola MPC 860/821 Processors [已停產]
支援 MPC852、855、859、MPC860 DP/P/T、MPC862、MPC860 ESAR、MPC866、870、875、880、885 的狀態與時序分析