您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Emulation Run Control Probes

Keysight Technologies' emulation probes utilize a processor's debug port to provide a convenient way to download code, modify memory and registers, and control program execution. When integrated with a 16700 Series logic analyzer, emulation probes can support coordinated system analysis of hardware/software interaction for a wide range of industry standard embedded processors.

  • E5900B-060 PPC 4XX、PPC 6XX與MPC 6XX模擬測試探棒 [已停產] E5900B-060 PPC 4XX、PPC 6XX與MPC 6XX模擬測試探棒 [已停產] 

    E5900B-060 PPC 4XX、PPC 6XX與MPC 6XX模擬測試探棒 [已停產]

    IBM PowerPC 4XX和Motorola/IBM PowerPC 6XX的晶片上除錯埠之存取

  • E5900B-080 MPC 8XX模擬測試探棒 [已停產] E5900B-080 MPC 8XX模擬測試探棒 [已停產] 

    E5900B-080 MPC 8XX模擬測試探棒 [已停產]

    Motorola PowerPC 8XX的晶片上除錯埠之存取

  • E5900B-090 M-Core模擬測試探棒 [已停產] E5900B-090 M-Core模擬測試探棒 [已停產] 

    E5900B-090 M-Core模擬測試探棒 [已停產]

    Motorola M-Core的晶片上除錯埠之存取

  • E5900B-100 MPC 82XX模擬測試探棒 [已停產] E5900B-100 MPC 82XX模擬測試探棒 [已停產] 

    E5900B-100 MPC 82XX模擬測試探棒 [已停產]

    Motorola PowerPC 82XX的晶片上除錯埠之存取

  • E5900B-110 MPC 7400、MPC 7410、MPC 7440、MPC 7450模擬測試探棒 [已停產] E5900B-110 MPC 7400、MPC 7410、MPC 7440、MPC 7450模擬測試探棒 [已停產] 

    E5900B-110 MPC 7400、MPC 7410、MPC 7440、MPC 7450模擬測試探棒 [已停產]

    Motorola Power PC 7400、7410、7440和7450的晶片上除錯埠之存取

  • E5900B-200 MIPS 32、MIPS 64模擬測試探棒 [已停產] E5900B-200 MIPS 32、MIPS 64模擬測試探棒 [已停產] 

    E5900B-200 MIPS 32、MIPS 64模擬測試探棒 [已停產]

    MIPS 32和MIPS 64的晶片上除錯埠之存取

  • E5900B-300 ARM 7、ARM 9和ARM 9 TDMI模擬測試探棒 [已停產] E5900B-300 ARM 7、ARM 9和ARM 9 TDMI模擬測試探棒 [已停產] 

    E5900B-300 ARM 7、ARM 9和ARM 9 TDMI模擬測試探棒 [已停產]

    ARM 7、ARM 9和ARM 9 TDMI的晶片上除錯埠之存取

  • E5900B Emulation Probes [已停產] E5900B Emulation Probes [已停產] 

    E5900B Emulation Probes [已停產]

    Keysight Technologies E5900B emulation probes provide access to the on-chip debug port of popular...