您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

轉接器和連接器

多元的轉接器和連接器,專為提供較長的使用壽命、出色的可重複性和優異的可靠性而設計,包括計量級、儀器級和通用級轉接器,頻率範圍均達到 110 GHz。

連接器等級定義 - 計量級、儀器級和通用
等級定義

是德科技提供多種轉接器和連接器,僅依零件編號出售。對於僅按元件編號出售的產品,請瀏覽「僅依是德科技元件編號出售的轉接器和連接器」頁面。

比較所有的轉接器和連接器 (53)

搜尋轉接器或連接器

  • Adapters, 1.85 mm, 1.0 mm Adapters, 1.85 mm, 1.0 mm (21) 

    Adapters, 1.85 mm, 1.0 mm

    • 1.0 and 1.85 mm adapters
    • Frequency up to 110 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 2.4 mm, 2.92 mm Adapters, 2.4 mm, 2.92 mm (18) 

    Adapters, 2.4 mm, 2.92 mm

    • 2.4 and 2.92 mm adapters
    • Frequency up to 50 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 3.5 mm Adapters, 3.5 mm (5) 

    Adapters, 3.5 mm

    • 3.5 mm adapters
    • Frequency up to 26.5 GHz
    • Low insertion loss
    • High return loss

  • Adapters, APC-7 Adapters, APC-7 (4) 

    Adapters, APC-7

    • APC-7 adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, BNC, 50 Ohms Adapters, BNC, 50 Ohms (1) 

    Adapters, BNC, 50 Ohms

    • BNC adapters
    • RF and video application up to 4 GHz
    • Low insertion loss
    • High return loss

  • Adapters, SMA Adapters, SMA (2) 

    Adapters, SMA

    • SMA adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 50 Ohms Adapters, Type-N, 50 Ohms (6) 

    Adapters, Type-N, 50 Ohms

    • Type-N adapters, 50 ohm
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 75 Ohms Adapters, Type-N, 75 Ohms (2) 

    Adapters, Type-N, 75 Ohms

    • Type-N adapters, 75 ohm
    • Frequency up to 3 GHz
    • Low insertion loss
    • High return loss

  • Connector Launches Connector Launches (1) 

    Connector Launches

    • 1.0 mm connector launch
    • DC to 110 GHz
    • Low insertion loss
    • High return loss

  • 波導轉接器 波導轉接器 

    波導轉接器

    • 波導轉接器