您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

價格如有變動,恕不另行通知。

選擇產品特色

選擇想比較的產品

17 / 17 符合的產品

排序:
產品 Laser Type Tunability Wavelength options Max. output power (peak, typ.) Output power (tuning range) 信號 SSE 比 Absolute wavelength accuracy Linewidth/ Spectral bandwidth Mainframe compatibility
81602A 超大功率可調諧雷射光源 81602A 超大功率可調諧雷射光源
Tunable ECL sweeping, up to 200 nm/s bidirectional 1250 - 1370 nm ≥ +17 dBm ≥ +12 dBm (1260 nm - 1360 nm);
≥ +10 dBm (full range)
≥ 50 dB/nm typical Typ. ±1.5 pm <10 kHz
  • 8164B
81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥ 80 dB/nm Typ. ±1.5 pm <10 kHz
  • 8164B
81607A Tunable Laser Source, Low SSE, Value Line 81607A Tunable Laser Source, Low SSE, Value Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1490-1640 nm > +8 dBm > +7 dBm (1515nm - 1620nm);
> +4 dBm (full range)
≥ 75dB/nm Typ. ±3 pm <10 kHz
  • 8164B
81608A Tunable Laser Source, High Power and Low SSE, Value Line 81608A Tunable Laser Source, High Power and Low SSE, Value Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥75 dB/nm Typ. ±5 pm static;
±10 pm
sweeping
<10 kHz
  • 8164B
81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line
Tunable ECL Stepped 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥ 75 dB/nm  Typ. ±10 pm <10 kHz
  • 8164B
81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [已停產] 81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [已停產]
Tunable ECL sweeping, up to 50 nm/s 1520-1630 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±20 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81949A 小型可調式雷射光源,1520nm 至 1630nm [已停產] 81949A 小型可調式雷射光源,1520nm 至 1630nm [已停產]
Tunable ECL stepped 1520-1630 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±100 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81950A Compact Tunable Laser Module 81950A Compact Tunable Laser Module
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 310);
≥ +13 dBm (Option 301)
≥ +13.5 dBm (Option 310);
≥ +11.5 dBm (Option 301)
60 dB/0.1 nm ±22 pm <100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81960A 快速掃描小型可調式雷射光源,1505nm 至 1630nm [已停產] 81960A 快速掃描小型可調式雷射光源,1505nm 至 1630nm  [已停產]
Tunable ECL sweeping, up to 200 nm/s bidirectional 1505-1630 nm ≥ +14 dBm ≥ +10 dBm 60 dB/0.1 nm ±10 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [已停產] 81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [已停產]
Tunable ECL sweeping, up to 50 nm/s 1465-1575 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±20 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81989A 小型可調式雷射光源,1465nm 至 1575nm [已停產] 81989A 小型可調式雷射光源,1465nm 至 1575nm [已停產]
Tunable ECL stepped 1465-1575 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±100 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 340);
≥ +13 dBm (Options 304, 322)
≥ +13.5 dBm (Option 340);
≥ +11.5 dBm (Options 304, 322)
60 dB/0.1 nm ±22 pm <100 kHz
  • standalone
N7711A Single-Port Tunable Laser System Source N7711A Single-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 310);
≥ +13 dBm (Option 301)
≥ +13.5 dBm (Option 310);
≥ +11.5 dBm (Option 301)
60 dB/0.1 nm ±22pm <100 kHz
  • standalone
81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW) 81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW)
Fabry-Perot fixed wavelength 1310 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW) 81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW)
Fabry-Perot fixed wavelength 1550 nm > +13 dBm > +13 dBm n/a ±15 nm <7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81663A Distributed Feedback Laser Source 81663A Distributed Feedback Laser Source
DFB stepped ±500 pm 1310 nm;
1490 nm;
1510 nm;
1550 nm;
1625 nm
> +13 dBm > +13 dBm n/a ±5 nm not specified
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81657A 是德Fabry-Perot雷射光源 81657A 是德Fabry-Perot雷射光源
Fabry-Perot fixed wavelength 1310+1550 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm/7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B