您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Wavelength Meters

Keysight wavelength meters are an essential tool for measuring DWDM signals and for calibrating and testing fixed-wavelength and tunable transmitter lasers, featuring high resolution, accuracy and repetition rate. The broadband mode extends of wavelength meters extends support to high-rate modulated signals as well.

86122C Multi-Wavelength Meter

The Keysight 86122C Multi-Wavelength Meter is now available with a faster update rate. The new option 86122C-110 accelerates the update rate from 2 per second to 3 per second. The wavelength measurement cycle time is reduced from 0.5 seconds to 0.3 seconds. For compatibility, the previous update rate of 86122C multi-wavelength meter is still available under option 86122C-100

86120D Multi-Wavelength Meter

For the measurement of light sources and signals in the wavelength range from 700 nm to 1700 nm, the 86120D Multi-Wavelength Meter offers a compelling set of features with ±1.5 ppm accuracy and a measurement cycle time of 0.6 seconds. Like for the 86122C, all wavelength accuracy specifications apply to single-scan measurements - there is no averaging required. This makes them ideal for fast, automated wavelength adjustment procedures.

Compare All Wavelength Meter Products (2)

  • 86120D 多波長量測儀 86120D 多波長量測儀 (1) 

    86120D 多波長量測儀

    • 8612xx 系列多波長量測儀以可靠性和耐用性著稱
    • 可在波長範圍內量測光源和信號
    • 700 到 1700 nm 的波長範圍
    • 適合用於快速自動化的波長調整程序

  • 86122C Multi-Wavelength Meter 86122C Multi-Wavelength Meter (1) 

    86122C Multi-Wavelength Meter

    • Enhanced, stabilized HeNe reference laser with double lifetime
    • Perfect in manufacturing benches as well as R&D labs
    • Absolute wavelength accuracy: ±0.2 ppm
    • 5 year warranty
    • Wavelength range: 1270 to 1650 nm