您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Lightwave Solutions

  • 11980A Fiber-Optic Interferometer [已停產] 11980A Fiber-Optic Interferometer [已停產] 

    11980A Fiber-Optic Interferometer [已停產]

    The Keysight 11980A is an interferometer. Used with a Keysight 71400 series or Keysight 83810B lightwave signal analyzer, it allows you to measure chirp and frequency modulation (FM) on DFB lasers.

  • 86038A 光學色散分析儀 [已停產] 86038A 光學色散分析儀 [已停產] 

    86038A 光學色散分析儀 [已停產]

    86038A光學色散分析儀提供了波群延遲、色散、差動式波群延遲、極化模式色散、極化相依損耗與注入損耗。

  • 71400C Lightwave Signal Analyzer [已停產] 71400C Lightwave Signal Analyzer [已停產] 

    71400C Lightwave Signal Analyzer [已停產]

    The Keysight 71400C combines Keysight's high-performance microwave and RF spectrum analyzers with a sensitive, wide-bandwidth optical-receiver module.

  • 8504B Precision Reflectometer [Discontinued] [已停產] 8504B Precision Reflectometer [Discontinued] [已停產] 

    8504B Precision Reflectometer [Discontinued] [已停產]

    The Keysight 8504B precision reflectometer provides state-of-the-art lightwave reflection measurements. Individual reflections are measured and displayed as a function of distance or position.

  • 86037C Chromatic Dispersion Test Solution [已停產] 86037C Chromatic Dispersion Test Solution [已停產] 

    86037C Chromatic Dispersion Test Solution [已停產]

    The 86037C provides accurate characterization of both optical fiber and components used in OC-192 and above systems.

  • 86082A Wavelength Domain Component Analyzer [已停產] 86082A Wavelength Domain Component Analyzer [已停產] 

    86082A Wavelength Domain Component Analyzer [已停產]

    The wavelength domain component analyzer (WDCA) is designed for manufacturers of narrow-wavelength filters.

  • 70810B Lightwave Section, 100 kHz to 22 GHz [已停產] 70810B Lightwave Section, 100 kHz to 22 GHz [已停產] 

    70810B Lightwave Section, 100 kHz to 22 GHz [已停產]

    The Keysight 70810B has a wavelength range of 1200 to 1600 nm, a detected modulation BW of 100 kHz to 22 GHz, and a built-in RF amplifier.

  • N4156A 適用於插入損失和極化相關性損失測量的 [已停產] N4156A 適用於插入損失和極化相關性損失測量的 [已停產] 

    N4156A 適用於插入損失和極化相關性損失測量的 [已停產]

    N4156A 高效能測量方案,可以提供快速和高度準確的插入損失(IL)和極化相關性損失(PDL)測量。它是一種很容易搭建的儀器,適用於對研發和製造環境中的波長相關性光裝置進行超級表徵。

  • 86121A WDM Channel Analyzer [已停產] 86121A WDM Channel Analyzer [已停產] 

    86121A WDM Channel Analyzer [已停產]

    The Keysight 86121A WDM Channel Analyzer is a Michelson interferometer-based instrument that measures wavelength and optical power of laser light in the 1270 to 1650 nm wavelength range.

  • N4155A 高速光譜損耗量度解決方案 [已停產] N4155A 高速光譜損耗量度解決方案 [已停產] 

    N4155A 高速光譜損耗量度解決方案 [已停產]

    Keysight N4155A 高速光譜損失測量解決方案可以快速、準確測量在研發和生產環境下與波長相關的光纖裝置的特性。

  • 8509B Polarization Analyzer [Discontinued] [已停產] 8509B Polarization Analyzer [Discontinued] [已停產] 

    8509B Polarization Analyzer [Discontinued] [已停產]

    The Keysight 8509B lightwave polarization analyzer system is one of the first systems to offer calibrated polarization measurements of optical signals and components.

  • 8509C Polarization Analyzer [已停產] 8509C Polarization Analyzer [已停產] 

    8509C Polarization Analyzer [已停產]

    The Keysight 8509C lightwave polarization analyzer with L-Band capability provides a wide operating range for measuring both optical signals and components.

  • 81910A Photonic All-Parameter Analyzer [已停產] 81910A Photonic All-Parameter Analyzer [已停產] 

    81910A Photonic All-Parameter Analyzer [已停產]

    The Keysight 81910A Photonic All-Parameter Analyzer allows for precise characterization of all relevant device parameters in a single device connection.

  • E2150B 43G Electrical/Optical BER Test System [已停產] E2150B 43G Electrical/Optical BER Test System [已停產] 

    E2150B 43G Electrical/Optical BER Test System [已停產]

    The Keysight E2150B 43G Electrical/Optical BER Test System is a fully integrated turnkey scalable solution that provides electrical or optical streams up to 43Gb/s.