您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

光學信號調節產品

光衰減器與光切換器可用來控制信號強度與路徑。是德多樣化的光衰減器具備高效能與先進功能。

單模光纖Keysight N7761A、N7762A與N7764A,是小型的遠端控制儀器,可提供一個、兩個或四個衰減通道。這些衰減器提供非常快速的調整功能與內建的輸出功率監視功能,在測試接收器靈敏度或進行系統內部模擬時,可讓您精確設定並控制輸出功率。

新推出的多模光纖Keysight N7766A與N7768A,是為多模光纖應用設計之2通道或4通道儀器。超小型巨體光學鏡片與平行光束路徑的設計,可在執行模式散佈之同質衰減時,為待測裝置提供妥善控制的啟始條件。不到200ms的功率設定時間將加快生產流程。

Keysight N7751A與N7752A結合兩個功率測量通道與兩個衰減器,以方便進行路徑損耗校驗與功率量測。

Keysight 8157xA系列模組化衰減器是專為處理高功率位準與多波長控制而最佳化的儀器,尤其適合用於光放大器測試與度量衡應用。Keysight 81576A與81577A並內含功率監視與控制裝置。

  • N7731A Two-Channel 1x4 Optical Switch N7731A Two-Channel 1x4 Optical Switch 

    N7731A Two-Channel 1x4 Optical Switch

    The N7731A is a dual 1x4 fiberoptic switch, available for single-mode or multimode fiber connections.

  • N7734A 1x13 Optical Switch N7734A 1x13 Optical Switch 

    N7734A 1x13 Optical Switch

    The N7734A is a 1x13 fiberoptic switch, available for single-mode or multimode fiber connections.

  • N7751A 1-Channel Optical Attenuator and Power Meter N7751A 1-Channel Optical Attenuator and Power Meter 

    N7751A 1-Channel Optical Attenuator and Power Meter

    The N7751A combines a power-monitored attenuator with two extra power meter channels. It is a compact remote-controlled instrument with fast attenuation and power adjustment, combined with fast power measurement capability.

  • N7752A 2-Channel Optical Attenuator and Power Meter N7752A 2-Channel Optical Attenuator and Power Meter 

    N7752A 2-Channel Optical Attenuator and Power Meter

    The N7752A combines a power-monitored attenuator with two extra power meter channels. It is a compact remote-controlled instrument with fast attenuation and power adjustment, combined with fast power measurement capability.

  • N7761A 1-Channel Variable Optical Attenuator N7761A 1-Channel Variable Optical Attenuator 

    N7761A 1-Channel Variable Optical Attenuator

    The N7761A is a power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • N7762A 2-Channel Variable Optical Attenuator N7762A 2-Channel Variable Optical Attenuator 

    N7762A 2-Channel Variable Optical Attenuator

    The Keysight N7762A variable optical attenuator offers exceptional performance at a low price.

  • N7764A 4-Channel Variable Optical Attenuator N7764A 4-Channel Variable Optical Attenuator 

    N7764A 4-Channel Variable Optical Attenuator

    The N7764A is a four-channel power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • N7766A Two-Channel Multimode Optical Attenuator N7766A Two-Channel Multimode Optical Attenuator 

    N7766A Two-Channel Multimode Optical Attenuator

    The N7766A is a two-channel power-monitored attenuator for multimode fiber applications. Speed, compactness and optical quality are optimized for manufacturing test.

  • N7768A Four-Channel Multimode Optical Attenuator N7768A Four-Channel Multimode Optical Attenuator 

    N7768A Four-Channel Multimode Optical Attenuator

    The N7768A is a four-channel power-monitored attenuator for multimode fiber applications. Speed, compactness and optical quality are optimized for manufacturing test.

  • 81570A Variable Optical Attenuator Module with Straight Interface 81570A Variable Optical Attenuator Module with Straight Interface 

    81570A Variable Optical Attenuator Module with Straight Interface

    The Keysight 81570A feature excellent wavelength flatness and can handle high input power levels.

  • 81571A Variable Optical Attenuator Module with Angled Interface 81571A Variable Optical Attenuator Module with Angled Interface 

    81571A Variable Optical Attenuator Module with Angled Interface

    The Keysight 81571A feature excellent wavelength flatness and can handle high input power levels.

  • 81576A Variable Optical Attenuator Modules with Power Control and Straight Interface 81576A Variable Optical Attenuator Modules with Power Control and Straight Interface 

    81576A Variable Optical Attenuator Modules with Power Control and Straight Interface

    The Keysight 81576A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81576A features a power control to set the output power level of the attenuator.

  • 81577A Variable Optical Attenuator Modules with Power Control and Angled Interface 81577A Variable Optical Attenuator Modules with Power Control and Angled Interface 

    81577A Variable Optical Attenuator Modules with Power Control and Angled Interface

    The Keysight 81577A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81577A features a power control to set the output power level of the attenuator.

  • 81578A Variable Optical Attenuator Module for Multimode Fiber Applications 81578A Variable Optical Attenuator Module for Multimode Fiber Applications 

    81578A Variable Optical Attenuator Module for Multimode Fiber Applications

    The Keysight 81578A is designed for 50um and 62.5um multimode fiber applications. It features excellent wavelength flatness and can handle input power levels up to +27dBm.

  • 81595B Optical Switches 81595B Optical Switches 

    81595B Optical Switches

    Optical Switch modules for SM/MM fiber based signals