您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

縮小範圍

移除所有細分

依內容類型

依產品分類

1 / 1

排序:
Optical All-Loss Test Solution
The Optical Loss Analyzer (OLA) test solution measures Insertion Loss, Polarization Dependent Loss and Return Loss.

應用手冊 2002-01-17