您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

  • 8163B 光波萬用電錶 8163B 光波萬用電錶 (1) 

    8163B 光波萬用電錶

    是德科技的8163B光波萬用電錶包含兩個小型模組插槽和一個圖形介面。

  • 8164B 光波量測系統 8164B 光波量測系統 (1) 

    8164B 光波量測系統

    Keysight 8164B 主機為可執行是德可調式雷射源之一,和高達 4 個壓縮模組的光學元件測試基礎平台。

  • 81645A Filler Module 81645A Filler Module (1) 

    81645A Filler Module

    The Keysight 81645A Filler Module must be used if you have not installed a back-loadable Tunable Laser module into the Keysight 8164A/B Lightwave Measurement System.