您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued WireScope Family Cables and Connectors

  • N2610A FrameScope 350 and WireScope 350 Professional Test Kits [已停產] N2610A FrameScope 350 and WireScope 350 Professional Test Kits [已停產] 

    N2610A FrameScope 350 and WireScope 350 Professional Test Kits [已停產]

    Keysight Technologies now offers network & cabling professionals the hottest combination of network, copper and fiber testing tools all bundled together in a Professional Test Kit.

  • N2584A-003 8-pin DIN to DB9 PC Serial Port Cable [已停產] N2584A-003 8-pin DIN to DB9 PC Serial Port Cable [已停產] 

    N2584A-003 8-pin DIN to DB9 PC Serial Port Cable [已停產]

    8-pin DIN to DB9 PC Serial Port Cable for connecting a WireScope 350 or WireScope 155 to a PC serial port.

  • N2594A-008 Krone HiBand Block Basic Link Test Probe for 568A pairing [已停產] N2594A-008 Krone HiBand Block Basic Link Test Probe for 568A pairing [已停產] 

    N2594A-008 Krone HiBand Block Basic Link Test Probe for 568A pairing [已停產]

    For direct attachment of the WireScope 155 or WireScope 100 to Krone HiBand punch down blocks.

  • N2594A-009 Krone HiBand Block Basic Link Test Probe for 568B pairing [已停產] N2594A-009 Krone HiBand Block Basic Link Test Probe for 568B pairing [已停產] 

    N2594A-009 Krone HiBand Block Basic Link Test Probe for 568B pairing [已停產]

    For direct attachment of the WireScope 155 or WireScope 100 to Krone HiBand punch down blocks.

  • N2594A-010 IBM Type 1 Test Probe [已停產] N2594A-010 IBM Type 1 Test Probe [已停產] 

    N2594A-010 IBM Type 1 Test Probe [已停產]

    For connecting a WireScope 155 or WireScope 100 to Type 1 STP cable terminated with IBM data connectors.

  • N2598A SC to SC Duplex MM Fiber Patch Cord [已停產] N2598A SC to SC Duplex MM Fiber Patch Cord [已停產] 

    N2598A SC to SC Duplex MM Fiber Patch Cord [已停產]

    Wirescope 350 SC to SC Duplex MM Fiber Patch Cord

  • N2598A ST to SC Duplex MM Fiber Patch Cord [已停產] N2598A ST to SC Duplex MM Fiber Patch Cord [已停產] 

    N2598A ST to SC Duplex MM Fiber Patch Cord [已停產]

    Wirescope 350 ST to SC Duplex MM Fiber Patch Cord.

  • N2598A ST to ST Duplex Fiber Test Cord [已停產] N2598A ST to ST Duplex Fiber Test Cord [已停產] 

    N2598A ST to ST Duplex Fiber Test Cord [已停產]

    Wirescope 350 ST to ST Duplex Fiber Test Cord.

  • N2604A-200 Coax Test Probe [已停產] N2604A-200 Coax Test Probe [已停產] 

    N2604A-200 Coax Test Probe [已停產]

    For testing Coaxial Cable.

  • N2605A N2605A-097 USB Cable [已停產] N2605A N2605A-097 USB Cable [已停產] 

    N2605A N2605A-097 USB Cable [已停產]

    Universal serial bus cable for fast data exchange between WireScope 350 and a host PC. The N2605A-097 USB cable is equipped with one standard USB A and one standard USB B connector. It is approximately 1.8 meters long.