您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Handheld Fiber Optic Test Equipment

The Keysight handheld devices (the Optical Power Meter, the Dual Laser Source and the Optical Attenuator) are lightweight, rugged, and easy to learn and use. The Power Meter and Laser Source are designed for continuity or loss testing, as well as fiber identification, and come with reporting and printing software. The Optical Attenuator offers exceptional accuracy and linearity and is designed for measurement situations where traceability and full documentation is required.

  • E7580A ProBER 2 Mb/s handheld test set [已停產] E7580A ProBER 2 Mb/s handheld test set [已停產] 

    E7580A ProBER 2 Mb/s handheld test set [已停產]

    The ProBER 2 offers a paradigm shift in test capability for anyone engaged in 2 Mb/s and 64 kb/s co-directional network testing.

  • N3970A Keysight Handheld Optical Power Meter [已停產] N3970A Keysight Handheld Optical Power Meter [已停產] 

    N3970A Keysight Handheld Optical Power Meter [已停產]

    The N3970A Handheld Optical Power Meter is a high-end, user-friendly, wide dynamic range device featuring three percent overall accuracy, quick response time and no need for a warm-up period.

  • N3973A Keysight Loss Test Companion Software [已停產] N3973A Keysight Loss Test Companion Software [已停產] 

    N3973A Keysight Loss Test Companion Software [已停產]

    The N3973A Loss Test Companion software is an easy-to-use Microsoft Excel-based professional software tool, especially designed for fast two-way averaging and customized reporting.

  • N3974A Keysight Handheld Dual Laser Source [已停產] N3974A Keysight Handheld Dual Laser Source [已停產] 

    N3974A Keysight Handheld Dual Laser Source [已停產]

    The Keysight N3974A Handheld Dual Laser Source is a high-end instrument for painless field test of fiber optic systems and features ultra high stability and no need for a warm up period.

  • N3977A Keysight Handheld Automated Optical Attenuator [已停產] N3977A Keysight Handheld Automated Optical Attenuator [已停產] 

    N3977A Keysight Handheld Automated Optical Attenuator [已停產]

    The Keysight N3977A Handheld Automated Optical Attenuator is a high-end, user-friendly precision instrument for field-testing of fiber optical systems.

  • E6020A Keysight Fiber Break Locator [已停產] E6020A Keysight Fiber Break Locator [已停產] 

    E6020A Keysight Fiber Break Locator [已停產]

    Keysight specifically addresses the needs of maintenance technicians with its Fiber Break Locator.

  • Service Advisor Portable Test Tablet and Accesories [已停產] Service Advisor Portable Test Tablet and Accesories [已停產] 

    Service Advisor Portable Test Tablet and Accesories [已停產]

  • E6092A Keysight OTDR Toolkit III [已停產] E6092A Keysight OTDR Toolkit III [已停產] 

    E6092A Keysight OTDR Toolkit III [已停產]

    The Keysight E6092A OTDR Toolkit III is the ultimate PC software solution for extreme productivity improvement for all fiber optic cable installers, fiber network operators and service providers.