您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

自動化 X 光檢查

自動化 X 光檢查 (AXI) 是全球測試策略最重要的一部分。

此 Medalist 自動化 X 光檢查產品,能夠降低轉換成本、減少資本支出,並為印刷電路板製造商提供高缺陷涵蓋範圍。

是德 Medalist 自動化 X 光檢查解決方案可偵測到下列的缺陷:

閱讀是德 AXI 解決方案缺陷涵蓋範圍之相關資訊 是德 AXI 解決方案缺陷涵蓋範圍

欲瞭解更多訊息,或是索取其他產品資訊

1-25 / 118

排序:
5DX Windows 7 Controller Upgrade - Flyer
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

型錄 2017-12-01

PDF PDF 547 KB
Automated X-Ray Inspection System Keysight Technologies - Technical Overview
This is a technical datasheet. Keysight has developed a sealed ultra-high vacumn X-ray tube that provides stable output throughout a significantly long life.

技術總覽 2015-03-24

PDF PDF 644 KB
Maximize Your Keysight AXI Coverage with Flexible Pricing - Brochure
This flyer describes the different support options Keysight AXI users can select from to ensure peace of mind for covering the support needs of their 5DX and x6000 investments.

型錄 2014-07-31

PDF PDF 141 KB
Problem with Subtype Learning When Used with the Connector Algorithm in R7.0
5DX Technical Paper - Problem with Subtype Learning When Used with the Connector Algorithm in R7.0

應用手冊 2013-10-29

PDF PDF 16 KB
Ball Grid Array Joint Inspection Using X-ray as it relates to voids and the IPC-7095A specification
With the introduction of Lead-free solder, voiding within Ball Grid Array (BGA) joints is potentially a major issue. This article discusses the relationship to voiding, the IPC standard and Automated X-ray Inspection.

專題報導 2012-12-06

PDF PDF 105 KB
Diagnostic Testing and the Medalist 5DX Automated X-ray Inspection System
Users of the Medalist 5DX automated x-ray inspection system can benefit from running diagnostic tests on a regular basis. This application note provides some guidelines.

應用手冊 2009-01-14

PDF PDF 188 KB
Successful Implementation of the Keysight Medalist x6000 AXI Solution – The Pyramid Concept
This aplication note provides a pyramid concept that outlines how users can successfully leverage the powerful defects detection capabilities of the Keysight Medalist x6000 automated x-ray inspection system to reduce their production and life cycle costs and improve product quality.

應用手冊 2008-11-19

PDF PDF 55 KB
Exposed Pad Algorithm for the Medalist x6000 AXI System
This application note describes how to use the exposed pad algorithm in the Medalist x6000 AXI software to test all varieties of QFN and FET package types for defects such as Open and Voiding.

應用手冊 2008-10-21

PDF PDF 1.83 MB
Setting Up HotKeys for AXI products on the Keysight Medalist Repair Tool
Users of the Keysight Medalist Repair Tool, also known as the Keysight Repair Tool (ART), can setup hot keys to increase the efficiency of image viewing in RT4.0 for their X-ray inspection products.

應用手冊 2008-09-26

PDF PDF 629 KB
codeNexus - Defect Reporter
Defect Reporter enchancement for the Medalist 5DX Automated X-ray Inspection System

應用手冊 2008-09-26

PDF PDF 764 KB
Build Operator Menu: Multiple Menu Configuration Control for 5DX Auto User Interface
The "Build Operator Menu" software replaces and extends the functionality found in the BLDOPMNU DOS command. This application note provides useful user information about this menu.

應用手冊 2008-09-04

PDF PDF 849 KB
Adjusting the X-ray Surface Map parameters on the Medalist 5DX Automated X-ray System
Tips on obtaining the best images using the 5DX surface map parameters.

應用手冊 2008-08-27

Quad Flat No Lead (QFN) Best Practices
The purpose of this application note and best practices guide is to describer the QFN-type component and provide testing methods to ensure robust testing on the Medalist 5DX Automated X-ray Inspection (AXI) System.

應用手冊 2008-08-26

PDF PDF 492 KB
Keysight 5DX 8.50 Software Release
The Keysight Technologies Automated X-ray Inspection System 8.50 software release for the 5DX is available.

版本須知 2008-08-21

Using the FET Algorithm on the Medalist 5DX AXI to Analyze Non-Standard Joints
A new algorithm family called FET for the Keysight Medalist 5DX automated X-ray inspection (AXI) system helps users to effectively analyze non-standard joints for insufficient or no solder, non-reflowed or cold solder, and excessive voiding.

應用手冊 2008-07-01

PDF PDF 553 KB
Adjusting the Defect Analyzer detection parameters on the Medalist 5DX Automated X-ray System
Defect Analyzer operates by making a small change in the ‘z’ height of the board and re-testing suspect joints.

應用手冊 2008-06-12

Keysight 5DX operation manual
This is a operation manual that describes the safety and operation for 5DX

操作手冊 2008-06-01

Results from 2007 Industry Defect Level and Test Effectiveness Studies
To select an optimal test strategy, good knowledge of defect levels and test effectiveness are two very important factors to include. This paper presents data from a 2007 study of 3.7 billion solder joints. Reprinted with permission from IPC.

專文 2008-05-21

PDF PDF 118 KB
Article reprint: Impact of Quad Flat No Lead Package (QFN) on Automated X-ray Inspection (AXI)
This paper discusses lack of industry specification for QFN inspection, how AXI methodology was improved to detect QFN solder joint defect, design for inspection and future work.

專文 2008-03-06

PDF PDF 1.63 MB
How CAD Data and Threshold Settings Affect Pin Length on the Keysight Medalist 5DX
This application note describes the effects of CAD data and threshold settings on pin lengths while working on the Medalist 5DX Automated X-Ray Inspection system.

應用手冊 2008-02-22

PDF PDF 124 KB
Comparing CAD and BOM data for 5DX Use
Instructions for comparing CAD and BOM data to quickly deal with no load components.

應用手冊 2008-01-04

PDF PDF 1.16 MB
Keysight x6000 operation manual
This is a operation manual that describes the safety and operation for x6000.

操作手冊 2007-12-01

Xray Choices for SMT Manufacturing
In many cases, there is a complementary choice of automated 3D X-ray and off-axis 2D X-ray inspection. This article explores this concept. Published with kind permission from SMT

專文 2007-11-01

PDF PDF 188 KB
Tips for X-ray Users On Exporting NDF’s With No Loads Set To False
Navigating CAD can be a time consuming process. Small tips can be extremely helpful in creating quality programs in a short amount of time.

應用手冊 2007-10-18

X-ray Test Users Utilize BOM Explorer to Change
Automated X-ray Inspection 5DX Users can save time by implementing these quick and easy steps to use BOM explorer to change "no pops" to "untested".

應用手冊 2007-10-12

1 2 3 4 5 下一頁