Discontinued Accessories
The Keysight Advisor is a superior test tool that provides network engineers and technicians with all the accessories they need to connect and troubleshoot, quickly and easily, in virtually any network environment. The extensive line of product accessories includes cables, manuals, handsets, PC LAN adapters, upgrade kits, and carrying cases.
-
J5491A J5491A SX, J5492A LX, and J5495A Copper GigaBit Interface Connector Modules
J5491A J5491A SX, J5492A LX, and J5495A Copper GigaBit Interface Connector Modules
Any two SX, LX and Copper GBIC modules can be used in any combination (e.g. one SX and one Copper GBIC module), with the J6832A 1000 BaseX (Gigabit) LIM.
-
J6756B HSSI Tap [已停產]
J6756B HSSI Tap [已停產]
This tap allows both directions of a HSSI link to be passively monitored using the J6821A HSSI LIM or J3762B Advisor plug-in module.
-
J6826A / J6827A J6826A and J6827A Eight-port Monitor Taps
J6826A / J6827A J6826A and J6827A Eight-port Monitor Taps
These taps allow both directions of eight E1/T1 circuits to be passively monitored using the J6824A Eight-port E1/T1 LIM.