Obsolete ATM Modules and undercradles for Keysight Advisor
Keysight Advisor ATM provides powerful test capabilities for deployment, troubleshooting, and optimization of advanced, cell-based networks with mission critical traffic.
-
J2300E Keysight Advisor WAN [已停產]
J2300E Keysight Advisor WAN [已停產]
The Keysight Advisor WAN combines complete protocol analysis for WAN and ATM testing with a powerful and rugged personal computer.
-
J3759B E3/DS3 ATM/WAN Module [已停產]
J3759B E3/DS3 ATM/WAN Module [已停產]
Allows network managers and troubleshooters in complex ATM and WAN environments to quickly solve high-speed ATM/WAN access and internetworking problems.
-
J3763A 622Vu Advisor Undercradle [已停產]
J3763A 622Vu Advisor Undercradle [已停產]
Extends the test capability of the Keysight Advisor to provide full rate ATM analysis at 622 Mbps.
-
J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [已停產]
J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [已停產]
The J3764A plug-in module for the J3763A 622Vu STM-4c/OC-12 ATM undercradle provides two output signals from 1310nm Class 1 single-mode lasers and two single mode/multi-mode compatible receivers.
-
J2294D E1/T1 Modules for the Keysight Advisor [已停產]
J2294D E1/T1 Modules for the Keysight Advisor [已停產]
The Keysight J2294D and J2298D E1/T1Interface Modules operate with the Keysight Advisor ATM/WAN. These interfaces support E1 or T1 configuration, as well as full or fractional E1/T1 on both ATM and WAN.
-
J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [已停產]
J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [已停產]
The Keysight J2296D E1Interface Module operates with the Keysight Advisor ATM/WAN. This interface supports full or fractional E1 on both ATM and WAN.
-
J2298D E1/T1 Modules for the Keysight Advisor [已停產]
J2298D E1/T1 Modules for the Keysight Advisor [已停產]
The Keysight J2298D E1/T1Interface Module operates with the Keysight Advisor ATM/WAN.
-
J2900A High Speed Undercradle [已停產]
J2900A High Speed Undercradle [已停產]
The High Speed undercradle provides support for all ATM and WAN plug-in modules
-
J2912B STM-1/OC-3 Module for the Keysight Advisor [已停產]
J2912B STM-1/OC-3 Module for the Keysight Advisor [已停產]
The Keysight J2912B helps network professionals isolate and resolve network problems quickly.
-
J2913B UTP155 ATM Module for the Keysight Advisor [已停產]
J2913B UTP155 ATM Module for the Keysight Advisor [已停產]
Solves installation problems, isolates maintenance issues and pinpoints physical layer service interruptions
-
J2914A STM-1e/EC-3 Module for the Keysight Advisor [已停產]
J2914A STM-1e/EC-3 Module for the Keysight Advisor [已停產]
The Keysight J2914A module helps network professionals isolate and resolve network problems quickly.
-
J5425A Keysight Switch Advisor Overview [已停產]
J5425A Keysight Switch Advisor Overview [已停產]
Switch Advisor MIB functions come standard with Advisor software version 11.8. Unleash the full power of Switch Advisor and access RMON features of your SNMP supported devices.