Parameter & Device Analyzer, Curve Tracer
Precision Current-Voltage Analyzers Series
Precision Current-Voltage Analyzer Series ensures accurate and efficient current-voltage measurements that give a clear insight into IV characteristics across a wide range of applications. The powerful characterization software and integrated source and measurements units (SMUs) make it much quicker and simpler to obtain accurate IV characterization. The EasyEXPERT group+ software supports all the characterization tasks such as measurement setup and execution, data analysis, data management and protection and so on, using the graphical intuitive user interface and mouse/keyboard operation. The Current Voltage Analyzers Series provides a wide selection of IV analyzers suitable to your specific current voltage measurement needs in the range from an economic model to the most advanced analyzer capable of supporting cutting-edge applications.
Curve Tracer / Power Device Analyzer Series
The Keysight Curve Tracer / Power Device Analyzers are the best solutions for power device evaluation. Curve Tracers / Power Device Analyzers have wide voltage and current coverage options ranging from 3 kV / 20A to 10 kV /1500A and other features that make them capable of handling all types of power devices. The Series provides a wide selection of curve tracers suitable to the needs of power device manufacturers and power electronics circuit / product manufacturers.
-
Precision Current-Voltage Analyzers
Precision Current-Voltage Analyzers
- Integrated SMUs and characterization software makes IV characterization much quicker and simpler
- EasyEXPERT group+ software supports all the characterization tasks
- A wide selection of analyzers suitable to your specific measurement needs
-
Power Device Analyzer / Curve Tracer
Power Device Analyzer / Curve Tracer
- Best solutions for power device evaluation
- Wide range voltage and current ratings
- Both IV and CV test capabilities
-
Intuitive and automated operation
-
Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A)
Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A)
Low-leakage switch mainframe solutions, positioned between the semiconductor parameter analyzer and the wafer, reduce cost of test through characterization test automation (B2200A, B2201A and E5250A).
Discontinued and Obsolete Parametric Test Equipment [Discontinued]
4155C, 4156C, 41000 Series, N9201A, 4070 Series, 4140B, 4142B, 4145A/B, 4155A, 4156A, 41501A, 4155B, 4156B, 4157A, 4157B,4280A, E5270A, E5272A, and E5273A