这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

86108B 精密波形分析仪

出售方:

US$ 150,421 参考起价*

配置

选件和升级

选件

Accessories
86108B-PT3 Two Phase Trimmers for external skew adjustment , SMA(f)-SMA(f)
86108B-DC3 Two DC Block 3.5mm 16V 50KHz - 26.5 GHz
86108B-CA3 Matched cable pair, 2.92mm(M) - 2.92mm(M) .5M length
86108B-PT2 Two Phase Trimmers for external skew adjustment, 2.4 mm
86108B-DC2 Two DC Block 2.4mm 16V 50KHz - 50 GHz
86108B-CA2 Matched Cable Pair, 2.4mm - 2.4mm 24 inch
86108B-A23 Two Adapters, 2.4mm (f) to 3.5mm (f)
Precision Timebase
86108B-PTB Precision Timebase, Ultra-Low Random Jitter
Clock Recovery
86108B-400 Auxiliary Clock Recovery Input
86108B-300 Adjustable Loop Bandwidth for Clock Recovery
86108B-232 Supported input rates: 50 Mb/s to 32 Gb/s
86108B-216 Supported input rates: 50 Mb/s to 16 Gb/s
86108B-JSA
Bandwidth
86108B-LBW 35 GHz Bandwidth, 2 Channel Electrical
86108B-HBW 50 GHz Bandwidth, 2 Channel Electrical
Calibration Documentation
86108B-UK6 Commercial calibration certificate with test data

保修、校准和维修

Calibration service plan
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Warranty Assurance Plan - RTK - 2 add'l years (Total 5 years)
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-S20 Startup assistance, daily

* 价格: 中国. 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。