这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N4218A 串行 ATA 内插器[已淘汰]

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

  • Reliably probe 1.5 Gb/s and 3.0 Gb/s SATA/SAS links
  • Non-intrusive "snooping" probe - not a retiming repeater
  • Captures exact SATA or SAS activity
  • 20 mv into 50 ohms
  • 8:1 divider
  • Differential Host Transmit/Device Receive and Host Receive/Device Transmit from coax cables
  • SMA connectors

描述

The N4218A is a passive 8:1 divider of the SATA link. The N4218A SATA interposer provides differential Host Transmit/Device Receive and Host Receive/Device Transmit signals at a 20 mv level into a 50 ohm load from coax cables with SMA connectors.

The output of the N4218A interposer is compatible with the N4219A SATA packet analysis probe, N4219B protocol analysis probe, oscilloscopes, BERTs, or Spectrum Analyzers capable of detecting 20 mV signal swings into 50 ohms. The Keysight N4218A can be purchased separately from the N4219B protocol analysis probe.

The N4219B protocol analysis probe requires a N4218A SATA interposer to connect to the SATA or SAS 1.5 Gb/s and 3.0 Gb/s links. When used in combination with the Keysight Technologies 16900 Series logic analyzer systems, the N4219B protocol analysis probe and the N4218A interposer provide a complete system for debugging SATA or SAS system hardware and software.

 

  • Reliably probe 1.5 Gb/s and 3.0 Gb/s SATA/SAS links
  • Non-intrusive "snooping" probe - not a retiming repeater
  • Captures exact SATA or SAS activity
  • 20 mv into 50 ohms
  • 8:1 divider
  • Differential Host Transmit/Device Receive and Host Receive/Device Transmit from coax cables
  • SMA connectors

请了解新一代是德逻辑分析仪产品。