这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

主要特性与技术指标

Includes GSM/GPRS/EGPRS, cdma2000, 1xEV-DO, W-CDMA Lab Applications, and Fast Switching capability
Saves 27% over the purchase of individual lab applications
Simplifies ordering

描述

The E6719D Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings. These lab applications work with the E5515 test set, creating a complete Network in a Box that allows you to test wireless devices under life-like application environments -- using just one test device.

The E6719D consists of the following products: