这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9201A 阵列结构参数测试系统[断货]

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

General Features

  • Option for 4070 Series of parametric testers
  • Multi-channel SMU measurement capability
  • One pass platform on 4070 Series
  • Concurrent TEG test/measurement

Measurement Capabilities

  • Up to 40 SMU channels
  • 5 picoamp and 100 microvolt measurement resolution
  • Address signal generation
  • SMU embedded program memory for concurrent measurement

Application for BEOL/Yield Ramp U

  • Good for BEOL TEG testing (Resistor,Vth,etc.)
  • Concurrent measurement resource for High/Low resolution TEG part
  • Improve existing 4070´s throughput drastically for BEOL TEG testing

Addressable Array Test Structure

  • Address Generation Function on Parametric Tester
  • SPC (Statistical Process Control) for DFM
  • Up to 32 bit parallel address signal generation
  • Up to 8 V/125 mA/50 kbps address signal generation