这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E6703T 专用高数据速率W-CDMA/HSDPA实验室应用软件

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

相关产品和解决方案

  • no image available E6720A-002 Annual Contract for cdma2000® Lab Application for 8960 

    E6720A-002 Annual Contract for cdma2000® Lab Application for 8960

    Annual upgrade contract for cdma2000 lab application for the 8960 wireless test set

  • E6720A and E6920A annual contract E6720A-006 1xEV-DO实验室应用软件年度合同 

    E6720A-006 1xEV-DO实验室应用软件年度合同

    E6720A选件006 1xEV-DO实验室应用软件年度合同

  • E6720A 和 E6920A 年度合同 E6720A-003 WCDMA/HSDPA 实验室应用软件年度合同 

    E6720A-003 WCDMA/HSDPA 实验室应用软件年度合同

    E6720A-003 实验室应用软件年度合同

  • Agilent E6703D W-CDMA lab application for the 8960 Series 10 E6703D W-CDMA/HSDPA实验室应用软件 [已淘汰] 

    E6703D W-CDMA/HSDPA实验室应用软件 [已淘汰]

    W-CDMA/HSDPA实验室应用软件

  • Agilent E6717A Lab Application Suite for the 8960 Series 10 E6717B UMTS Lab Application Suite [已淘汰] 

    E6717B UMTS Lab Application Suite [已淘汰]

    UMTS lab application suite

  • Agilent E6719C lab application suite for the 8960 series 10 E6719D Lab Application Suite [已淘汰] 

    E6719D Lab Application Suite [已淘汰]

    Lab application suite

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [已淘汰] 

    E6785C Fast Switching Lab Application [已淘汰]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • Agilent E6717A Lab Application Suite for the 8960 Series 10 E6717A UMTS Lab Application Suite [已淘汰] 

    E6717A UMTS Lab Application Suite [已淘汰]

    UMTS lab application suite

  • Agilent E6719B lab application suite for the 8960 series 10 E6719B Lab Application Suite [已淘汰] 

    E6719B Lab Application Suite [已淘汰]

    The Keysight E6719B Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings.

  • Agilent E6719C lab application suite for the 8960 series 10 E6719C Lab Application Suite [已淘汰] 

    E6719C Lab Application Suite [已淘汰]

    Lab application suite

  • E6720A and E6920A 年度合同 E6720A 实验室应用软件年度合同 

    E6720A 实验室应用软件年度合同

    E6720A 实验室应用软件和 E6920A 协议应用软件年度合同

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [已淘汰] 

    E6703B W-CDMA Lab Application [已淘汰]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D 快速切换实验室应用软件 [已淘汰] 

    E6785D 快速切换实验室应用软件 [已淘汰]

    Keysight E6785D GSM/GPRS/EGPRS_W-CDMA实验室应用软件(快速切换)适用于8960系列10测试仪,可帮助设计人员集成并调试W-CDMA,并支持切换到GSM/GPRS/EGPRS进行互通性验证。

  • E6720A 和 E6920A 年度合同 E6720A-001 GSM/GPRS/EGPRS 实验室应用软件年度合同 

    E6720A-001 GSM/GPRS/EGPRS 实验室应用软件年度合同

    E6720A-001实验室应用软件年度合同

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T 快速切换实验室应用软件 [已淘汰] 

    E6785T 快速切换实验室应用软件 [已淘汰]

    Keysight E6785D GSM/GPRS/EGPRS_W-CDMA实验室应用软件(快速切换)适用于8960系列10测试仪,可帮助设计人员集成并调试W-CDMA,并支持切换到GSM/GPRS/EGPRS进行互通性验证。