这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 3,058

典型配置  

典型配置

L4445A Microwave switch/attenuator driver, requires a 34945EXT

  • 34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils
  • L4445A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • L4445A-STD Standard with no GPIB

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

L4445A-AB2 China: Simplified Chinese printed manual set included; full documentation on CD ROM
L4445A-ABA English printed manual set included; full documentation on CD ROM
L4445A-ABD German printed manual set included; full documentation on CD ROM
L4445A-ABF French printed manual set included; full documentation on CD ROM
L4445A-ABJ Japanese printed manual set included; full documentation on CD ROM
L4445A-GPIB Add GPIB
34945EXT
Extender board for 34945A and L4445A, 1 required for each 64 coils 

Extender board for 34945A and L4445A, 1 required for each 64 coils

34945EXT
Extender board for 34945A and L4445A, one required for each 64 coils
34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils
Y1150A
Distribution Board for 8 (N181x SPDT Switches) 

Distribution Board for 8 (N181x SPDT Switches)

Y1150A
34980A 多功能开关/测量单元 34945EXT 配电板,适用于 8 个 N181x SPDT 开关。
Y1151A
Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches 

Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches

Y1151A
Distribution board for two 87104x/106x L7x0xx multiport or 87406B matrix switches
Y1152A
Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches) 

Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches)

Y1152A
Distribution Board for 87204/206x or 87606B Switch and two N181x Switches
Y1153A
Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators 

Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators

Y1153A
Distribution board for two 84904/5/6/7/8 or 8494/5/6 step attenuators
Y1154A
Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches) 

Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches)

Y1154A
Distribution board for two 87222, L7222C transfer switches and six N181x SPDT switches
Y1155A
Distribution Board with Screw Terminals for Driving 16 Switch Coils 

Distribution Board with Screw Terminals for Driving 16 Switch Coils

Y1155A
Distribution Board with Screw Terminals for Driving 16 Switch Coils
Y1160A
Rack Mount kit for 2 x L44xx series instruments 

Rack Mount kit for 2 x L44xx series instruments

Y1160A
34980A 多功能开关/测量单元 EIA 机架滑动支架安装套件。

请与是德联系,了解选项定价。

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

请与是德联系,了解选项定价。

相关产品和解决方案

  • 34980A 34980A 多功能开关/测量单元 

    34980A 多功能开关/测量单元

    • 8 插槽主机,有 21 种插入式模块可供选择
    • 内置 6 ½ 位数字万用表
    • 高达 1000 个通道/s
    • LAN、USB 和 GPIB
    • 内置 Web 界面
       

  • no image available 数字万用表(DMM) 

    数字万用表(DMM)

    对比:数字万用表(DMM)台式和系统产品具有 4 至 8½ 位数字显示。模块化和手持式 DMM 具有高达 100,000 个读数/秒。

  • no image available USB 数据采集 

    USB 数据采集

    在 Keysight USB 数据采集(DAQ)系列的帮助下,您可以自由选择和灵活创造独立的或模块化的解决方案,并根据测试要求进行扩展和改进。

  • 34970A 数据采集开关单元 34970A 数据采集 / 数据记录仪开关单元 

    34970A 数据采集 / 数据记录仪开关单元

    • 内置 GPIB 和 RS232 接口的 3 插槽主机
    • 6 1/2 位(22 比特)内置数字万用表,每秒最多可以扫描 250 个通道
    • 8 种开关和控制插入式模块可供选择

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI 数据采集/数据记录仪开关单元,是德科技 低功耗测试专家 

    34972A LXI 数据采集/数据记录仪开关单元,是德科技 低功耗测试专家

    • 3 插槽 LXI 数据采集单元具有 6 ½ 位数字万用表(22 比特)和 8 个插入式模块可供选择。
    • 1Gbit LAN 和 USB 2.0,可方便地连接至个人电脑

  • Agilent L4490A product image L4490A 2U射频/微波转换平台 

    L4490A 2U射频/微波转换平台

    • 灵活的开关安装选件
    • 连接和控制微波开关与衰减器
    • 用于布线和归档的 3D 模型
    • 包括开关验证、序列和继电器式计数器
       

  • Agilent L4433A产品图片 L4433A 双/四4x8干簧式矩阵 [已停产] 

    L4433A 双/四4x8干簧式矩阵 [已停产]

    采用高速干簧式继电器连接64条双线或128条单线交叉点的高速矩阵。

  • Agilent L4437A产品图片 L4437A 32路A型/C型通用开关 [已停产] 

    L4437A 32路A型/C型通用开关 [已停产]

    通用开关配有28个1A、C型和4个高功率继电器,可支持高达5A的开关转换。

  • Agilent L4445A产品图形 L4445A 微波开关/衰减器驱动器 

    L4445A 微波开关/衰减器驱动器

    微波开关/衰减器驱动器给外部开关和衰减器提供控制信号。

  • Agilent L4450A产品图片 L4450A 64位数字I/O,包括存储器和计数器 

    L4450A 64位数字I/O,包括存储器和计数器

    高速64位数字I/O模块,配有双向线和128K存储器,用以仿真和捕获高达10MHz的码型。

  • AgilentL4451A产品图片 L4451A 4路D/A转换器,配有波形存储器 [已停产] 

    L4451A 4路D/A转换器,配有波形存储器 [已停产]

    D/A转换器配有四个可输出高达+/-16V DC或+/-20mA DC的模拟通道,并带有1MB存储器,用以创建波形。

  • Agilent L4452A产品图片 L4452A 多功能开关,带有 32 位 DIO、2 通道 D/A 和累加器 [已停产] 

    L4452A 多功能开关,带有 32 位 DIO、2 通道 D/A 和累加器 [已停产]

    多功能仪表配有32位数字I/O、100kHz门选通总计数器和2个+/- 12V模拟输出。