The Keysight N4421B S-parameter test set, combined with 2-port PNA or PNA-L network analyzer and Option 550, offers a complete solution for 4-port measurements.
Please note, this test set is not subject to a calibration test. The test set’s performance characteristics are parameters that the product is expected to meet before it leaves the factory. A functional test can verify proper performance of all microwave components within the test set.
Features
- Frequency range: 10 MHz to 50 GHz
- Supports balanced measurement
- Solid-state switches for fast and reliable measurement
- Controlled directly by network analyzer when used with PNA/PNA-L option 550
- Recommended PNA series with option 014: E8364B
Signal Integrity Applications
- Analyze eye diagram for high bit rates
- Extract RLCG for differential transmission line modeling
- Improve design with spatial resolution of 14.4ps
- Learn more about Physical Layer Test System N1957B