这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

53132A-1CM Rack Mount Kit with Flange and Blank Panel

产品状态: 已停产 | 尚提供支持
此产品已经停产

主要特性与技术指标

  • Rack cabinet: System II or System II Plus

描述

Replacement Product: 53230A

The Keysight 53132A option 1CM can also be ordered separately as the 34190A rackmount kit. The kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English.

The Keysight 34190A is compatible with the Keysight 34401A and 34420A multimeters, the Keysight 34970A Data Acquisition Switch Unit, the Keysight 53131A, 53132A and 53181A frequency counters, the Keysight 33220A, 33120A and 33250A function generators and most other 2-slot, half rack sized Keysight products. To mount two instruments of the same depth next to each other, use the lock-link kit 5061-9694 and flange kit 5063-9212.