这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

53132A-010 High Stability Timebase with Oven and Electronic Calibration

产品状态: 已停产 | 尚提供支持
此产品已经停产

描述

Replacement Product: 53230A

Transitioning from 53131A, 53132A, 53181A frequency counters to their replacements, the 53200 Series RF and universal frequency counter/timers

Optional timebases improve stability and reduces errors due to changes in temperature or time as well as providing provide the convenience of electronic calibration. You can choose from three OCXO upgrades; option 001, 010 or 012 -- with monthly aging rates of 2 x 10-7, 1.5 x 10-8, and 3 x 10-9 respectively.

Option 001 is our most popular timebase option. It provides an order of magnitude better temperature stability and 33% better monthly aging rate than the standard timebase. Option 010 and 012 provide the best temperature stability 2.5 x 10-9, improved aging rates and better turn-on stability. Other instruments can be synchronized to the timebase signal, provided through a rear panel BNC.

With the frequency oscillator continuously powered, a couple timing errors can be avoided; retrace and shifts in the output frequency. Keysight´s 53100-Series remain in "standby mode" while plugged-in to prevent the oscillations that happen every time the OCXO power is cycled.

  • Temperature stability (referenced to 25°): <2 x 10-9
  • Aging rate
    Daily: <5 x 10-10
    Monthly: <1.5 x 10-8
  • Turn-on stability vs. time (in 30 minutes, referenced to 24 Hr): <5 x 10-9
  • Calibration: Electronic