这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

B1500A 半导体器件参数分析仪/半导体表征系统主机

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

请与是德联系,了解选项定价。

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

请与是德联系,了解选项定价。

相关软件产品

  • no image available EasyEXPERT group+ 器件表征软件 

    EasyEXPERT group+ 器件表征软件

    • EasyEXPERT group+ 可以在用户 PC 或 B150x 主机 PC 上运行
    • 多种测量模式和特性有助于实现快速的测量设置、执行和分析
    • 可以从上一代 EasyEXPERT/Desktop EasyEXPERT 软件升级获得

相关产品和解决方案

  • B1505A B1505A 功率器件分析仪/曲线追踪仪 

    B1505A 功率器件分析仪/曲线追踪仪

    • 在各种条件下执行精密测试(1500 A、10 kV、Sub-pA、10 μs、μΩ、-50 ℃ 至 +250 ℃)
    • 广泛的器件测量功能(Qg、Rg、Ciss、Coss、Crss)
    • 改进的效率(自动测试、安全环境、封装被测器件和晶圆上)
    • 可升级和可扩展的体系结构

  • WGFMU B1530A (B1500A-A30, B1500AU-030) 波形发生器/快速测量单元(WGFMU) 

    B1530A (B1500A-A30, B1500AU-030) 波形发生器/快速测量单元(WGFMU)

    • 高达 200 MSa/s 的快速测量功能可执行脉冲 IV 测量和瞬态 IV 测量
    • 可以生成任意波形,分辨率为 10 ns
    • 没有线路负载效应,确保准确的脉冲 IV 测量
    • 动态范围调整功能实现更宽广的电流范围

  • B1540A EasyEXPERT group+ 软件(适用于 B150x 主机) 

    EasyEXPERT group+ 软件(适用于 B150x 主机)

    • EasyEXPERT group+ 可以在用户 PC 或 B150x 主机 PC 上运行
    • 多种测量模式和特性有助于实现快速的测量设置、执行和分析
    • 可以从上一代 EasyEXPERT/Desktop EasyEXPERT 软件升级获得

  • no image available 模块化 SMU 系列(E5270B、E5260A、E5262A 和 E5263A) 

    模块化 SMU 系列(E5270B、E5260A、E5262A 和 E5263A)

    灵活的产品系列与解决方案可对半导体器件进行精确的参数测量,并对元器件进行高速测试(E5260A、E5262A、E5263A 和 E5270B)

  • Semiconductor Parameter/Device Analyzer Series EasyEXPERT group+ 软件(适用于 PC) 

    EasyEXPERT group+ 软件(适用于 PC)

    • EasyEXPERT group+ 可以在用户 PC 或 B150x 主机 PC 上运行
    • 多种测量模式和特性有助于实现快速的测量设置、执行和分析
    • 可以从上一代 EasyEXPERT/Desktop EasyEXPERT 软件升级获得

  • no image available 低泄漏开关矩阵系列(B2200A/B2201A/E5250A) 

    低泄漏开关矩阵系列(B2200A/B2201A/E5250A)

    低泄漏开关主机解决方案位于半导体参数分析仪与晶圆之间,可自动执行表征测试,降低测试成本(B2200A、B2201A 和 E5250A)。

  • no image available 电源/测量单元 

    电源/测量单元

  • no image available B1520A (B1500A-A20, B1500AU-020) 多频率电容测量单元(MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) 多频率电容测量单元(MFCMU)

    • 支持多频率交流阻抗测量,适用于 CV、C-t和 C-f测量
    • 频率范围是 1 kHz ~ 5 MHz
    • SMU 和 SCUU 提供 25 V 内置直流偏置和 100 V 直流偏置
    • SCUU 可让您方便快速地执行 IV 和 CV 测量
       

  • no image available B1525A (B1500A-A25, B1500AU-025) 高电压半导体脉冲发生器单元(HV-SPGU) 

    B1525A (B1500A-A25, B1500AU-025) 高电压半导体脉冲发生器单元(HV-SPGU)

    • 高压输出可达 ±40 V,适用于非易失存储器测试
    • 每通道支持二电平和三电平脉冲
    • 可以灵活地生成任意波形,分辨率为 10 ns
    • 每个模块具有两个通道
       

  • no image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) 电源测量单元(SMU) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) 电源测量单元(SMU)

    • 4 象限电源和测量功能可让您在低至 fA 的范围内进行精确的 IV 表征
    • 测量范围是 0.1 fA - 1 A / 0.5 µV - 200 V
    • 点测量、扫描测量、脉冲和采样测量
    • QS-CV 测量与泄露电流补偿
       

  • no image available B1542A 10 ns 脉冲 IV 参数测试解决方案 

    B1542A 10 ns 脉冲 IV 参数测试解决方案

    • 适用于 高 k/SOI 脉冲 IV 表征的最佳解决方案
    • 选通脉宽最小值是 10 ns,上升和下降时间为 2 ns
    • 1 µs 电流测量分辨率
    • 支持仪器:B1500A、E5270B、E5260A、E5262/63A、4155B/C 和 4156B/C

  • E5250A E5250A 低漏电开关主机 

    E5250A 低漏电开关主机

    E5250A 低漏电开关主机可提供插入式模块,用于实现 CV-IV 测量与自动化测量系统的整合,以便获得长期可靠的测试结果。

  • B2201A 14ch Low Leakage Switch Mainframe B2201A 14 通道低泄漏开关主机 

    B2201A 14 通道低泄漏开关主机

    位于半导体参数分析仪与晶圆之间的高性能开关矩阵通过自动执行表征测试,可以降低测试成本。

  • B2200A fA Leakage Switch Mainframe B2200A fA 级低泄漏开关主机 

    B2200A fA 级低泄漏开关主机

    位于半导体参数分析仪与晶圆之间的高性能开关矩阵通过自动执行表征测试,可以降低测试成本。