这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

83453B High Resolution Spectrometer

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

Key Performance Specifications

  • Wavelength resolution 1 MHz (0.008pm)"
  • High resolution spectral analysis in 1440nm to 1640nm at fast sweep rate
  • Large 52dB (>40dB spurious free) dynamic range
  • Very high wavelength accuracy (1.5pm/190MHz relative)

Benefits

  • Large dynamic range helps identify weak spurious spectral features near stronger signals
  • High wavelength accuracy allows precise frequency measurement on closely-spaced optical signals
  • High input power allows characterization of non-linear effects in amplified systems