- 3.6 Gb/s or 12.5 Gb/s pattern generator and error detector
- Fast Eye Mask Measurement for pass/fail testing (Option 101)
- < 50 mVpp input sensitivity
- Compatibility with existing remote commands, e.g. Keysight 71612, 86130A series and N4900 series
Available Configurations for N490
- N4906B Option 003: 150 Mb/s to 3.6 Gb/s serial BERT
Available Configurations for N490
- N4906B Option 012: 9.5 Gb/ to 12.5 Gb/s serial BERT
- N4906B Option 101: Differential Analysis & Fast Eye Mask
- N4906B Option 102: Extension to full frequency range 150 Mb/s to 12.5 Gb/s & Clock Data Recovery
N4906B串行误码测试仪是一款专为高速数字通信元器件和系统测试而设计的通用误码率测试仪。
此款设备以极高的性价比提供速率最高为12.5 Gb/s的码型发生和误差检测功能。波形转换时间小于25 ps,可确保更精确的测量特性。这款分析仪可以配置成带有CDR的功能,用来测试无时钟接口的器件或系统;并用真正的差分输入来测试LVDS和其它差分接口。N4906B体积紧凑,可以节省占用空间,同时它的LAN、USB和GPIB接口能够使其更加顺利地集成到自动化测试环境中。
N4906B的操作界面是Windows-XP,使用触摸屏进行操作,对于实验室工作环境而言非常直观。
- 9.5 Gb/s 到12.5 Gb/s的码型发生器和误差检测器
- 波形转换时间小于 25 ps (10%-90%)
- 输入灵敏度小于 50 mV pp的
- 猝发模式功能
- 快速位模式同步
- 预定义标准兼容模式(Sonet/SDH/以太网/PC总线)
- 直观用户界面、Windows XP操作系统、触摸屏
- 体积小巧可节省工作台和机架空间
- 兼容现有远程命令,比如Keysight 71612、86130A系列和N4900
- LAN、USB 2.0、GPIB 端口
- 选件:
- #101: 真正的差分输入和快速眼图测量
- #102: CDR和扩展频率范围150 Mb/s - 12.5 Gb/s