这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

8504B Precision Reflectometer [Discontinued]

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Discontinued. Support until: 30 April 2006.

The Keysight 8504B precision reflectometer provides state-of-the-art lightwave reflection measurements. Individual reflections are measured and displayed as a function of distance or position. Return loss measurements beyond 80 dB are achievable, even when larger reflections are present in the measurement path. Two reflections can be closer than 25 µm (equivalent distance in air) and still be individually identified.