Digital Communication Analyzer with:
- Electrical channels with up to 50 GHz bandwidths
- TDR and TDT modules
- Outstanding measurement throughput
- User-defined and industry standard eye-diagram masks or pulse templates
Optical channel plug-ins
- Calibrated reference receivers
- Masks for SDH/SONET, Fibre Channel, or Gbit Ethernet transmitter test
Backward Compatibility
- All predecessor modules (54750A High-Bandwidth Digitizing Oscilloscope Mainframe family)
The Keysight 83480A Digital Communications Analyzer is a modular platform that accepts up to two plug-in modules. It provides fast, repeatable waveform performance analysis with automated pulse and eye-diagram statistical measurements. Optical or electrical conformance tests to both user-defined and industry standard eye-diagram masks or pulse templates are easily executed.